(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Seal Type Miniature Basic Switch [D2SW-P]

Seal Type Miniature Basic Switch [D2SW-P]

Seal type micro switch with simpler structure. Compatible mounting with SS and D2SW Series

[Features]
· Seal structure with rubber packing achieves dustproof and temporary waterproof applications (IEC IP67).
· The movable piece has a single spring structure and supports 250 VAC 2 A opening/closing, with microload type also available.
· Soldering iron, #110 tab, PCB terminal and duct lead wire included types are available. The PCB terminal is available in even pitch type as standard.
· UL, CSA and VDE safety standards certified products are available.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

D2SW-P01L2H

Part Number
D2SW-P01L2H
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Detector Shape Lever Shape (push) Rated Operating Voltage(V) 125 Lever Shape Type Roller Lever
DC rated operating voltage(V) 30 Protection Structure IP67 Body Material Thermoplastic
Force Required for Push Side O.F.(N) Up to 1 Contact Type Single Pole Double Throw Contact Point Type Crossbar
Contact Material Gold alloy Rated Conductance Current(A) 0.1 Specification of Terminal Soldering Terminal

Please check the type/dimensions/specifications of the part D2SW-P01L2H in the Seal Type Miniature Basic Switch [D2SW-P] series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)