(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Polyurethane Tubing 10-TU Series (Part Numbers)

Polyurethane Tubing 10-TU Series

Flexible polyurethane tubing.
[Features]
· Flexible. 0.8 MPa or less type (at 20°C).
· Polyurethane tubing.
[Applications]
· For general pneumatic tubing.

(i)Caution

  • For specifications and details, please refer to the catalog.
  • Product pictures are representations.

PDF

Part Number

Configured Part Number is shown.

10-TU1065YR-20

Features of Polyurethane Tubing 10-TU Series

Polyurethane Tubing 10-TU Series: related images

Appearance of 10-TU Series

List Of Colors

  • B: Black
  • W: White
  • R: Red
  • BU: Blue
  • Y: Yellow
  • G: Green
  • C: Clear
  • YR: Orange

Series List

-Tubing Size
Inch size
(TIUB series)
Metric size
(TU series)
Nominal10-TIUB0110-TU021210-TU042510-TU060410-TU080510-TU106510-TU1208
Outer diameter (mm)3.224681012
Inner diameter (mm)21.22.5456.58

Specifications

FluidAir, water
Maximum operating pressure (at 20°C)0.8 MPa
Burst pressureSee the burst pressure characteristics curve
Recommended fittingsClean series fittings 10-KQ2, 10-KF, 10-KDM, 10-KG, 10-M, 10-MS, KP, KPQ, KPG
Minimum bending radius mm1041015202735
Operating temperature-20 to 60°C, Water: 0 to 40°C (No freezing)
MaterialPolyurethane
Cleanliness class
(ISO class)
Class 3
Polyurethane Tubing 10-TU Series: related images

Burst Pressure Characteristics Curve And Operating Pressure

Polyurethane Tubing 10-TU Series: related images

Bend the tube into a U shape at a temperature of 20°C. Fix one end and close the loop gradually. Measure 2R when the tube breaks or is crushed.

Caution

  1. 1. Applicable for general industrial water. Please consult with SMC if using other kinds of fluid. Also, the surge pressure must not exceed the maximum operating pressure. If the surge pressure exceeds the maximum operating pressure, it will result in damage to fittings and tubes.
  2. 2. The maximum operating pressure is the value at 20°C. For other temperatures, refer to the burst pressure characteristics curve in the figure above. Furthermore, abnormal temperature rise caused by adiabatic compression may result in the tubing bursting.
  3. 3. The value of the minimum bending radius is measured at a temperature of 20°C as shown above (figure on the left).
Part Number
10-TU1065YR-20
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Operating Environment Color Minimum Bending Radius
(mm)
Bundle winding length
(m)
Applicable Tube Size Maximum operating pressure
(MPa)
Operating temperature
(°C)
1 Piece(s) Quote 10~106.5~7Standard / Clean circumstance[Orange] Neon Orange2720Metric Size0.8 (at 20°C)-20 to +60, With Water: 0 to +40 (Do Not Freeze)

Loading...

  1. 1
 

Basic Information

Type Straight Cutting Service Usage No Material Urethane
Applicable Fluid Water / Air Material, Urethane Polyurethane

Please check the type/dimensions/specifications of the part 10-TU1065YR-20 in the Polyurethane Tubing 10-TU Series series.

Products like this...

Part Number
10-TIUB01G-20
10-TIUB01W-20
10-TIUB01Y-20
10-TIUB01YR-20
10-TU0212B-20
10-TU1208YR-20
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Operating Environment Color Minimum Bending Radius
(mm)
Bundle winding length
(m)
Applicable Tube Size Maximum operating pressure
(MPa)
Operating temperature
(°C)
1 Piece(s) Quote 3.18~42~2Clean circumstance / Standard[Green] Green1020Inch Size0.8 (at 20°C)-20 to +60, With Water: 0 to +40 (Do Not Freeze)
1 Piece(s) Quote 3.18~42~2Clean circumstance / Standard[White] White1020Inch Size0.8 (at 20°C)-20 to +60, With Water: 0 to +40 (Do Not Freeze)
1 Piece(s) Quote 3.18~42~2Clean circumstance / Standard[Yellow] Yellow1020Inch Size0.8 (at 20°C)-20 to +60, With Water: 0 to +40 (Do Not Freeze)
1 Piece(s) Quote 3.18~42~2Clean circumstance / Standard[Orange] Neon Orange1020Inch Size0.8 (at 20°C)-20 to +60, With Water: 0 to +40 (Do Not Freeze)
1 Piece(s) 31 Day(s) -~2-~2Clean circumstance[White] White-----
1 Piece(s) Quote 12~158~8Clean circumstance / Standard[Orange] Neon Orange3520Metric Size0.8 (at 20°C)-20 to +60, With Water: 0 to +40 (Do Not Freeze)

Tech Support