(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Compact Slide / MXH Series (Part Numbers)

Compact Slide / MXH Series

An air slide table made by SMC
[Features]
· A new circulation-type linear guide for high rigidity.
· Improved allowable moments.
· Reduced weight thanks to an upgraded piston part.

(i)Caution

  • Refer to the catalog for product specifications.
  • CAD data is not supported by some of the model numbers
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

MXH6-25Z

Part Number
MXH6-25Z
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Table Material Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Surface Treatment Table Size: Width W
(mm)
Table Size: Height H
(mm)
Table Parallelism
(µm)
Auto Switches Lead Wire Connector Custom-made Specifications Made-to-order
1 Piece(s) 20 Day(s) 25[Aluminum] Aluminum Alloy626[Anodize] Hard Anodize153950NoneNone0.15 to 0.7None

Loading...

  1. 1

Basic Information

Type L-Shaped Table Type Environment General Purpose Guide Type Linear guide type
Port Screw Type M screw Cushion Rubber cushions on both sides Specifications Magnet built-in

Please check the type/dimensions/specifications of the part MXH6-25Z in the Compact Slide / MXH Series series.

Products like this...

Part Number
MXH10-25Z
MXH10-30Z
MXH10-50Z
MXH6-40Z
MXH6-50Z
MXH6-5Z
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Table Material Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Surface Treatment Table Size: Width W
(mm)
Table Size: Height H
(mm)
Table Parallelism
(µm)
Auto Switches Lead Wire Connector Custom-made Specifications Made-to-order
1 Piece(s) 31 Day(s) 25[Aluminum] Aluminum Alloy6910[Anodize] Hard Anodize194750NoneNone0.06 to 0.7None
1 Piece(s) Same day 30[Aluminum] Aluminum Alloy6910[Anodize] Hard Anodize194750NoneNone0.06 to 0.7None
1 Piece(s) 20 Day(s) 50[Aluminum] Aluminum Alloy8910[Anodize] Hard Anodize1947100NoneNone0.06 to 0.7None
1 Piece(s) 31 Day(s) 40[Aluminum] Aluminum Alloy726[Anodize] Hard Anodize1539100NoneNone0.15 to 0.7None
1 Piece(s) 20 Day(s) 50[Aluminum] Aluminum Alloy826[Anodize] Hard Anodize1539100NoneNone0.15 to 0.7None
1 Piece(s) Same day 5[Aluminum] Aluminum Alloy426[Anodize] Hard Anodize153950NoneNone0.15 to 0.7None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)