(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Slide Table / MXQ Series (Part Numbers)

Air Slide Table / MXQ Series

An air slide table made by SMC
[Features]
· Integrated guide rail and table.
· A circulation-type linear guide for high rigidity and precision.
· Air slide table for precision assembly.
· A symmetrical type is also available as standard.
· An auto switch attaching groove is provided in consideration of safety.
· Wide range of options.
· Improved load resistance.
· Improved mounting repeatability of workpieces and bodies.
· Reinforced end plate part.

(i)Caution

  • Refer to the catalog for product specifications.
  • CAD data is not supported by some of the model numbers
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

MXQ12-20

Part Number
MXQ12-20
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Table Material Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Operating Pressure
(MPa)
Table Parallelism
(µm)
Types Port Screw Type Adjuster Option Function Option Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector Custom-made Specifications Made-to-order
1 Piece(s) 20 Day(s) 20[Aluminum] Aluminum1~4.9267123930-30Standard typeM screwNo adjusterStandardMagnet built-inNone-None0.15 to 0.7None

Loading...

  1. 1

Basic Information

Type L-Shaped Table Type Environment General Purpose Table Surface Treatment Electroless Nickel Plating
Guide Type Linear guide type

Please check the type/dimensions/specifications of the part MXQ12-20 in the Air Slide Table / MXQ Series series.

Products like this...

Part Number
MXQ12-10AS
MXQ12-10C
MXQ12-10CSR
MXQ12-20A
MXQ12-20AS
MXQ12-20BS
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Table Material Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Operating Pressure
(MPa)
Table Parallelism
(µm)
Types Port Screw Type Adjuster Option Function Option Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector Custom-made Specifications Made-to-order
1 Piece(s) 20 Day(s) 10[Aluminum] Aluminum1~4.9267123930-30Standard typeM screwForward-end rubber stopperStandardMagnet built-inNone-None0.15 to 0.7None
1 Piece(s) 31 Day(s) 10[Aluminum] Aluminum1~4.9267123930-30Standard typeM screwDual-end metal stoppersStandardMagnet built-inNone-None0.15 to 0.7None
1 Piece(s) 20 Day(s) 10[Aluminum] Aluminum1~4.9267123930-30Standard typeM screwForward-end metal stopperWith end lockMagnet built-inNone-None0.15 to 0.7None
1 Piece(s) 31 Day(s) 20[Aluminum] Aluminum1~4.9267123930-30Standard typeM screwDual-end rubber stoppersStandardMagnet built-inNone-None0.15 to 0.7None
1 Piece(s) 20 Day(s) 20[Aluminum] Aluminum1~4.9267123930-30Standard typeM screwForward-end rubber stopperStandardMagnet built-inNone-None0.15 to 0.7None
1 Piece(s) 20 Day(s) 20[Aluminum] Aluminum1~4.9267123930-30Standard typeM screwForward-end absorberStandardMagnet built-inNone-None0.15 to 0.7None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)