(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Slide Table / MXJ Series (Part Numbers)

Air Slide Table / MXJ Series

An air slide table made by SMC
[Features]
· By integrating the front surface mounting part and the table, the front surface and top surface mounting surfaces have been provided with higher precision and rigidity.
· Two rows of auto switches can be mounted.
· Axial direction piping.
· Bilaterally symmetrical shape.

(i)Caution

  • Refer to the catalog for product specifications.
  • CAD data is not supported by some of the model numbers
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

MXJ8L-10

Part Number
MXJ8L-10
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Types Cushion Adjuster Option Function Option Switch Rail Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector Custom-made Specifications Custom-made Made-to-order
1 Piece(s) 20 Day(s) 100.3544.582612.5Symmetrical shapeRubber cushionNo adjusterNoneYesMagnet built-inNone-None0.15~0.7NoneNone

Loading...

  1. 1

Basic Information

Type L-Shaped Table Type Table Material Martensitic stainless steel Max. Load Mass (Horizontal Mounting)(kg) 0.05~0.8
Environment General Purpose Guide Type Linear guide type Table Parallelism(µm) 30
Port Screw Type M screw

Please check the type/dimensions/specifications of the part MXJ8L-10 in the Air Slide Table / MXJ Series series.

Products like this...

Part Number
MXJ4-10C
MXJ4-10N
MXJ4-5
MXJ4L-10
MXJ4L-5
MXJ8L-20C
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Types Cushion Adjuster Option Function Option Switch Rail Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector Custom-made Specifications Custom-made Made-to-order
1 Piece(s) 31 Day(s) 100.0842.54.5209.5Standard typeNoneDual-end metal stoppersNoneYesMagnet built-inNone-None0.15 to 0.7-None
1 Piece(s) 31 Day(s) 100.142.54.5209.5Standard typeRubber cushionNo adjusterNoneNoneNo magnetNone-None0.15 to 0.7-None
1 Piece(s) 31 Day(s) 50.142.54.5209.5Standard typeRubber cushionNo adjusterNoneYesMagnet built-inNone-None0.15 to 0.7-None
1 Piece(s) 31 Day(s) 100.142.54.5209.5Symmetrical shapeRubber cushionNo adjusterNoneYesMagnet built-inNone-None0.15 to 0.7-None
1 Piece(s) 31 Day(s) 50.142.54.5209.5Symmetrical shapeRubber cushionNo adjusterNoneYesMagnet built-inNone-None0.15 to 0.7-None
1 Piece(s) 31 Day(s) 200.2554.582612.5Symmetrical shapeNoneDual-end metal stoppersNoneYesMagnet built-inNone-None0.15 to 0.7-None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)