(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Free Mount Cylinder, Double Acting: Single Rod CU Series (Part Numbers)

Free Mount Cylinder, Double Acting: Single Rod CU Series

An air cylinder manufactured by SMC.
[Features]
· A space-saving air cylinder with multiple surfaces capable of direct mounting.

(i)Caution

  • See catalog for specification details.
  •  To see catalog pages of single-unit Auto Switches, please click on [Standard Information] under the Catalog tab, and refer to pp. 1581-1672.
  • CAD data is not supported for some model numbers.
  • Product images may be representative images.

PDF

Part Number

Configured Part Number is shown.

CDU25-50D

Part Number
CDU25-50D
Part NumberMinimum order quantityVolume DiscountDays to ShipMain Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
End Locking Valves Operating Pressure
(MPa)
Operating Pressure
(MPa)
Specifications Stroke Type Port thread type Auto Switches Rod Tip Shape Clean Series Type Custom-made Specifications Lock unit magnet
1 Piece(s) 31 Day(s) [Block Shape] Plate Cylinder2550-10~70NoNo0.05~0.7---M5 × 0.8None--NoneBuilt-in magnet

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Additional Function Standard
Environment, Applications Standard Cushion Rubber cushion

Please check the type/dimensions/specifications of the part CDU25-50D in the Free Mount Cylinder, Double Acting: Single Rod CU Series series.

Products like this...

Part Number
CDU10-30D
CDU10-30D-M9BL
CDU10-5D
CDU32-20D
CDU32-50D
CDU6-10D
Part NumberMinimum order quantityVolume DiscountDays to ShipMain Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
End Locking Valves Operating Pressure
(MPa)
Operating Pressure
(MPa)
Specifications Stroke Type Port thread type Auto Switches Rod Tip Shape Clean Series Type Custom-made Specifications Lock unit magnet
1 Piece(s) Same day [Block Shape] Plate Cylinder1030-10~70NoNo0.06~0.7---M5 × 0.8None--NoneBuilt-in magnet
1 Piece(s) 31 Day(s) [Block Shape] Block shape1030-10~60---0.06 to 0.7Built-in magnet-M5 x 0.8-Male screw---
1 Piece(s) Same day [Block Shape] Plate Cylinder105-10~70NoNo0.06~0.7---M5 × 0.8None--NoneBuilt-in magnet
1 Piece(s) 31 Day(s) [Block Shape] Plate Cylinder3220-10~70NoNo0.05~0.7---Rc 1/8None--NoneBuilt-in magnet
1 Piece(s) 31 Day(s) [Block Shape] Plate Cylinder3250-10~70NoNo0.05~0.7---Rc 1/8None--NoneBuilt-in magnet
1 Piece(s) 40 Day(s) [Block Shape] Plate Cylinder610-10~70NoNo0.12~0.7---M5 × 0.8None--NoneBuilt-in magnet

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)