(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Food Hose

Food Hose

・ It does not contain substances such as environmental hormones such as phthalates and nonylphenol.
・ Non-PVC, oil and fat foods can be used
・ Operating pressure is a guide at 20°C

Part Number

Configured Part Number is shown.

Part Number
EA124DJ-250
EA124DJ-251
EA124DJ-252
EA124DJ-320
EA124DJ-321
EA124DJ-322
EA124DJ-380
EA124DJ-381
EA124DJ-382
Part NumberMinimum order quantityVolume DiscountDays to ShipOperating Pressure I.D.×O.D. Overall length
1 Piece(s) 17 Day(s) or more 0.6 MPa25×33mm5m
1 Piece(s) 16 Day(s) or more 0.6 MPa25×33mm10m
1 Piece(s) 16 Day(s) or more 0.6 MPa25×33mm20m
1 Piece(s) 16 Day(s) or more 0.5 MPa32×41mm5m
1 Piece(s) 16 Day(s) or more 0.5 MPa32×41mm10m
1 Piece(s) 16 Day(s) or more 0.5 MPa32×41mm20m
1 Piece(s) 16 Day(s) or more 0.4 MPa38×48mm5m
1 Piece(s) 16 Day(s) or more 0.4 MPa38×48mm10m
1 Piece(s) 16 Day(s) or more 0.4 MPa38×48mm20m

Loading...

  1. 1

Basic Information

Material Details Polyolefin Operating Fluid, Application Details Water, various foods, chemicals Operating temperature range -20 to 80℃

Tech Support