(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, Plug-In Unit, Base Mounted, VQ1000 Series Valve (Part Numbers)

5-Port Solenoid Valve, Plug-In Unit, Base Mounted, VQ1000 Series Valve

SMC Solenoid Valve.
[Features]
· Space-saving, reduced volume
· A screwless, one-clamp structure for easy valve replacement
· Built-in one-touch fitting makes piping work easy
· Slide-locking manual type available

(i)Caution

  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

VQ1100-11

Base Mounted Plug-In Unit VQ1000 Series Valve Type Specifications

No mark: Non-locking push type (tool required) external appearance

No mark: Non-locking push type (tool required) external appearance

B: Locking type (tool required) external appearance

B: Locking type (tool required) external appearance

C: Locking type (hand-operated) external appearance

C: Locking type (hand-operated) external appearance

D: Sliding locking type (hand-operated) external appearance

D: Sliding locking type (hand-operated) external appearance

Functions

SymbolSpecificationsDCAC
No SymbolStandard Type(0.4 W) ✓*1
BQuick response type(0.95 W) ✓-
K*2High-pressure type (1.0 MPa)(0.95 W) ✓-
N*3Negative common-
R*3*5External Pilot

*1: See the manufacturer's catalog for power consumption of the AC specification.
*2: Only supports metal seal types.
*3: See manufacturer's catalog regarding external pilot specifications and negative common specifications.
*4: The combination "BK" does not exist.
*5: Does not support dual 3-port valves.

Coil voltage

Coil voltageCE compliance
1100 V AC (50/60 Hz)-
2200 V AC (50/60 Hz)-
3110 V AC (50/60 Hz)-
4220 V AC (50/60 Hz)-
524 V DC
612 V DC

Structure Drawings / Plug-In Unit VQ1000

Metal seal type

VQ1100 structure drawing / connection drawing

VQ1100 structure drawing / connection drawing

VQ1200 structure drawing / connection drawing

VQ1200 structure drawing / connection drawing

VQ1300/VQ1400/VQ1500 structure drawings / connection drawing

VQ1300/VQ1400/VQ1500 structure drawings / connection drawing

NumberPart nameMaterial
1BodyZinc diecast
2Spool/SleeveStainless steel
3PistonResin
4Pilot Valve Assembly-

*See manufacturer's catalog for the pilot valve assembly type.

Rubber seal type

VQ1101 structure drawing / connection drawing

VQ1101 structure drawing / connection drawing

VQ1201 structure drawing / connection drawing

VQ1201 structure drawing / connection drawing

VQ1301/VQ1401/VQ1501 structure drawings / connection drawing

VQ1301/VQ1401/VQ1501 structure drawings / connection drawing

NumberPart nameMaterial
1BodyZinc diecast
2Spool ValveAluminum, HNBR
3PistonResin
4Pilot Valve Assembly-

*See manufacturer's catalog for the pilot valve assembly type.

  • *Use the standard (DC) specification for continuous duty.
  • *See the manufacturer's catalog for information other than the above.
Part Number
VQ1100-11
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Ports Number of Solenoids Switching Type Status at Power Off Voltage Applicable Cylinder Dia.
(Ø)
Seal Type Pilot Air Supply Manual Switch Manual Indicator light / Surge voltage suppressor CE compliant Functions
1 Piece(s) 31 Day(s) -[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100V-StandardInternalNon-LockingNon-locking push type (tool required)YesNoneStandard type

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Unit for Manifold Mounting Mounting Orientation Manifold Base
Specifications Standard Plumbing Sub-Base Plumbing Driving Type Pilot Type Spool
Pressure Rating(MPa) 1.0

Please check the type/dimensions/specifications of the part VQ1100-11 in the 5-Port Solenoid Valve, Plug-In Unit, Base Mounted, VQ1000 Series Valve series.

Products like this...

Part Number
VQ1100-1B1
VQ1100-1C1
VQ1100-1D1
VQ1100-1E1
VQ1100-1EB1
VQ1100-1EC1
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Ports Number of Solenoids Switching Type Status at Power Off Voltage Applicable Cylinder Dia.
(Ø)
Seal Type Pilot Air Supply Manual Switch Manual Indicator light / Surge voltage suppressor CE compliant Functions
1 Piece(s) Quote -[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100V-StandardInternalLockLocking type (tool required)YesNoneStandard type
1 Piece(s) Quote -[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100V-StandardInternalLockLocking type (hand-operated)YesNoneStandard type
1 Piece(s) 31 Day(s) -[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100V-StandardInternalLockSliding locking type (hand-operated)YesNoneStandard type
1 Piece(s) Quote -[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100V-StandardInternalNon-LockingNon-locking push type (tool required)None (non-polar)NoneStandard type
1 Piece(s) Quote -[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100V-StandardInternalLockLocking type (tool required)None (non-polar)NoneStandard type
1 Piece(s) Quote -[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100V-StandardInternalLockLocking type (hand-operated)None (non-polar)NoneStandard type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)