(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Air-blow module for which short-pitch mounting is possible.
[Features]
· Reduces piping labor time and enables space saving.
· Compact integration of all devices.
· Parts in contact with fluid: Grease-free.
· Can be combined in 3 pattern variations.
· Built-in clean air filter.
· Filtration: 0.01 μm (filtration efficiency 99.99%).
· Centralized pressure control is achieved with compact design.
Part Number
Configured Part Number is shown.
Pressure reducing valve + Digital pressure switch + ON/OFF valve + Throttle valve + Filter assembled external appearance
ON/OFF Valve + Throttle Valve assembled external appearance
Throttle Valve + Filter assembled external appearance
Applicable Fluid | Air, N2 gas | |
---|---|---|
Maximum Operating Pressure | 0.7 MPa | |
Set Pressure Range | 0.05 to 0.6 MPa (0.05 to 0.35 MPa)*3 | |
Withstand Pressure | 1.0 MPa | |
Working Fluid Temperature | 5 to 45°C (no freezing) | |
Ambient Temperature | ||
Flow Rate Range*1 | Up to 100 L/min (ANR) | |
Filtration*2 | 0.01 μm (filtration efficiency 99.99%) | |
Fluid Contact Space Material | Body | AL |
Bushing | AL | |
Packing | HNBR | |
Fitting Material | Straight ø4 mm | POM, SUS, PBT, NBR (fluorine coating) |
Straight ø6 mm | POM, SUS, Brass (electroless nickel plating), NBR (fluorine coating) | |
Elbow | POM, SUS, Brass (electroless nickel plating), PBT, NBR (fluorine coating) | |
Applicable Tubing Material | PFA, polyolefin, soft polyolefin, polyurethane*4 |
*1: The maximum flow rate varies depending on set pressure. Refer to "Flow Rate Characteristics" graph for details.
*2: Measured under manufacturer's specified conditions.
*3: The upper limit value of the set pressure range may vary according to the part number.
*4: Due to the softness of polyurethane material, the tube may fold when inserting. Hold the tube at the end and insert securely all the way in.
Pressure Reducing Valve Structure | Direct acting | |
---|---|---|
Relief Structure | Relief type | |
Pressure Gauge Specifications | Display Accuracy | ±3% F.S. (full span) |
Calibration Angle | 230 ° | |
Limit Indicator | Yes | |
Fluid Contact Space Material | Body, Port Plug | PBT |
Valve Seat, Stem | POM | |
Diaphragm | Weatherproof NBR | |
Valve | Aluminum alloy (chromate), HNBR | |
Valve Spring | SUS | |
O-ring | HNBR | |
Without Pressure Display Function | POM, HNBR | |
With Pressure Gauge | Brass, HNBR | |
Digital Pressure Switch | PPS, Silicone, HNBR |
Valve Structure | Pilot-operated 2-port poppet type | |
---|---|---|
Ambient and Fluid Temperature | -10 to +50°C*1 | |
Impact Resistance/Vibration Resistance | 150/30 m/s2*2 | |
Internal Leakage cm3/min | 15 or less | |
External Leakage cm3/min | 15 or less | |
Mounting Orientation | Free | |
Coil Rated Voltage | 12 V DC, 24 V DC | |
Allowable Voltage Fluctuation | ±10% of rated voltage | |
Coil Insulation Type | Equivalent to B type | |
Power Consumption | V5, V6 | Inrush: 2.9 W Holding: 0.6 W |
V5E | 1.8 W | |
Lead Wire Electrical Entry Method | Grommet | |
Flow Rate Characteristics | C [dm3/(s·bar)] | V5, V6: 1.4, V5E: 0.71 |
b | V5, V6: 0.23, V5E: 0.25 | |
Cv | V5, V6: 0.33, V5E: 0.17 | |
Minimum Operating Pressure Differential | 0.01 MPa*3 | |
Maximum Operating Pressure | 0.6 MPa | |
Response Time*4 | ON | 10 ms or less (with power-saving circuit) |
OFF | 15 ms or less (with power-saving circuit) | |
Fluid Contact Space Material | Body | PBT |
Diaphragm | HNBR | |
Movable/Fixed Armature | SUS |
*1: Use dry air to prevent condensation when operating at low temperatures.
*2: Vibration resistance: No malfunction occurred under any of the conditions tested in a one-sweep test between 8.3 to 2,000 Hz. Test was performed in axial and orthogonal directions to the main valve/movable armature at both energized and de-energized states. (Value at the initial state)
Impact resistance: No malfunction resulted from the impact test using a drop impact tester under any of the conditions tested. The test was performed once for each set of conditions, in axial and orthogonal directions to the main valve/movable armature at both energized and de-energized states. (Value at the initial state)
*3: If a throttle (nozzle, etc.) is mounted on the outlet side piping, the pressure differential when ON is smaller. Ensure that the pressure differential does not drop below 0.01 MPa.
*4: JIS8375 (at supply pressure of 0.5 MPa) (Numerical value of response time varies according to pressure and quality of air.)
Fluid Contact Space Material
(Unit: mm)
LLB1-(C4□/C6□)-F(1)-X1 dimensional drawing
(Unit: mm)
LLB1-(C4□/C6□)-(V5F/V6F)(1)-X1
(Unit: mm)
LLB1-(C4□/C6□)-(RN□/RP□/RG□)(V5F/V6F)(1)-X1
*Acrylic name plate: Shipped together (unassembled)
LLB1 Series component parts
(Unit: mm)
No. | Description | Note | ||
---|---|---|---|---|
1 | Pressure reducing valve ass’y | Without pressure gauge | - | |
With digital pressure switch | For set pressure range 0 to 0.35 MPa: LVB1-2-2 | |||
NPN open collector | ||||
With digital pressure switch | For set pressure range 0 to 0.35 MPa: LVB1-3-2 | |||
PNP open collector | ||||
With Pressure Gauge | For set pressure range 0 to 0.35 MPa: LVB1-4-2 | |||
Acrylic name plate | - | |||
2 | ON/OFF valve | 12 V DC | - | |
24 V DC (2.9 W) | ||||
24 V DC (1.8 W) | ||||
3 | Clean air filter ass’y with throttle valve | Replacement element | - | |
4 | IN side single-action fitting ass’y | Straight | ø4 mm | - |
ø6 mm | ||||
Elbow | ø4 mm | |||
ø6 mm | ||||
5 | OUT side single-action fitting ass’y | Straight | ø4 mm | - |
ø6 mm | ||||
Elbow | ø4 mm | |||
ø6 mm | ||||
6 | Pressure check switch | - | ||
7 | Fitting for pressure check switch | - |
Conditions
Relationship between number of needle rotations and flow rate
*The flow rate characteristics are representative values.
Part Number |
---|
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Operating Environment | Bowl Material | Bowl Guard | Operating Pressure Range (MPa) | Connecting Tube Diameter | Specifications | Type of Connection 2 | Pressure Reducing Valve | ON/OFF Valve | Throttle valve | Set Pressure |
---|
Loading...
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy