(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

MHQJ2 Series Parallel Type Air Gripper With Dust Cover (Part Numbers)

MHQJ2 Series Parallel Type Air Gripper With Dust Cover

Parallel type air gripper with dust-proof and drip-proof construction.
[Features]
· Enclosure to prevent accumulation of dust.
· Sealed construction with a dust cover.
· A solid state auto switch with an indicator light can be mounted. 
· 3 types of dust cover are available for use in different applications.
· Cylinder: ø10 (bore size 10 mm) / ø16 (bore size 16 mm).
· Cylinder: ø20 (bore size 20 mm) / ø25 (bore size 25 mm).
· *MHQJ2-□S only, bore size 16 mm, 20 mm, 25 mm.

(i)Caution

  • See the catalog for specification details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

MHQJ2-10D

MHQJ2 Series With Dust Cover Specifications

Double acting, inner-diameter grip JIS symbol

Double acting, inner-diameter grip JIS symbol

Double acting, outer-diameter grip JIS symbol

Double acting, outer-diameter grip JIS symbol

Single acting, normally closed, inner-diameter grip JIS symbol

Single acting, normally closed, inner-diameter grip JIS symbol

Single acting, normally open, outer-diameter grip JIS symbol

Single acting, normally open, outer-diameter grip JIS symbol

FluidAir
Operating pressureDouble acting0.1 to 0.6 MPa
Single actingNormally open0.25 to 0.6 MPa
Normally closed
Ambient and fluid temperature-10 to +60°C
Repeatability±0.01 mm
Maximum operating frequency180 c.p.m
LubricationNon-lube
ActionDouble acting / single acting
Auto switch (option)Solid state auto switch: D-M9N (V), D-M9P (V), D-M9B (V)

*See the manufacturer's catalog for detailed specifications of auto switches.

Model

ActionModelBore size (mm)Gripping force (effective value) N*1Opening/closing stroke (both sides) (mm)Weight g*2
Double actingMHQJ2-10D1011490
MHQJ2-16D16346180
MHQJ2-20D204210340
MHQJ2-25D256314640
Single actingNormally openMHQJ2-16S16266181
MHQJ2-20S203310342
MHQJ2-25S254914643
Normally closedMHQJ2-10C107.8490
MHQJ2-16C16266181
MHQJ2-20C203310342
MHQJ2-25C254914643

*1 Value at the pressure of 0.5 MPa. For the double acting type, both outer- and inner-diameter gripping forces apply. For the single acting normally open type, the outer-diameter gripping force applies. For the single acting normally closed type, the inner-diameter gripping force applies.
*2 Values do not include auto switch weight.

Part Number
MHQJ2-10D
Part NumberMinimum order quantityVolume DiscountDays to ShipGripping Methods Operation Method Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Auto switch Number of switches Lead wire length Connector type for gripper opening/closing
1 Piece(s) 20 Day(s) Pinch, Parallel Type / Open, Parallel TypeDouble Acting Type151111110.1~0.610Without auto switchNoneNoneNone

Loading...

  1. 1

Basic Information

Type Main body Number of Fingers 2 pcs. Main Body Shape Square Shape
Environment, Applications Dust Resistant / Drip Resistant Additional Functions Not Provided Stroke Adjustment Mechanism Not Provided

Please check the type/dimensions/specifications of the part MHQJ2-10D in the MHQJ2 Series Parallel Type Air Gripper With Dust Cover series.

Products like this...

Part Number
MHQJ2-10C
MHQJ2-10C-M9BV
MHQJ2-10D-M9B
MHQJ2-10D-M9BL
MHQJ2-10D-M9BV
MHQJ2-10D-M9N
Part NumberMinimum order quantityVolume DiscountDays to ShipGripping Methods Operation Method Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Auto switch Number of switches Lead wire length Connector type for gripper opening/closing
1 Piece(s) Quote Open, Parallel TypeSingle Acting Type (Normally Closed)15117.8-0.25~0.610Without auto switchNoneNoneNone
1 Piece(s) Quote Open, Parallel TypeSingle Acting Type (Normally Closed)15117.8-0.25~0.610M9BV2 pcs.0.5 mNone
1 Piece(s) Quote Open, Parallel Type / Pinch, Parallel TypeDouble Acting Type151111110.1~0.610M9B2 pcs.0.5 mNone
1 Piece(s) Quote Open, Parallel Type / Pinch, Parallel TypeDouble Acting Type151111110.1~0.610M9B2 pcs.3 mNone
1 Piece(s) Quote Open, Parallel Type / Pinch, Parallel TypeDouble Acting Type151111110.1~0.610M9BV2 pcs.0.5 mNone
1 Piece(s) 20 Day(s) Open, Parallel Type / Pinch, Parallel TypeDouble Acting Type151111110.1~0.610M9N2 pcs.0.5 mNone

Tech Support