(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rotary Actuated Air Gripper, 2-Finger Type, MHR2/MDHR2 Series (Part Numbers)

Rotary Actuated Air Gripper, 2-Finger Type, MHR2/MDHR2 Series

[Features]
· High repeatability: ±0.01 mm.
& nbspUtilizes a parallel opening and closing mechanism with cross roller guide for a smooth action free from play, ensuring high precision and a long service life.
· Smaller profile.
& nbspUse of rotary actuators for part of the actuator makes it possible to have a more compact design.
· High degree of mounting flexibility.
· The D-M9 solid state auto switch with indicator light can be mounted for easy positioning and detecting.
· High rigidity type.
· Connection ports on 2 sides.
· Supports both internal and external gripping.

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

MDHR2-10E-M9BL

MHR2/MDHR2 Series 2-Finger Type Rotary Actuated Air Gripper Features

Nominal size10152030
ActionDouble acting
Gripping force (effective value) N at 0.5 MPa*1Outer-diameter gripping force12243358
Inner-diameter gripping force12253459
Opening/closing stroke (both sides)Finger closing width (mm)10141619
Finger opening width (mm)16222837
Stroke (mm)681218
Weight g*2100 (95)180 (175)390 (380)760 (740)
Connection portM3 × 0.5M5 × 0.8
Repeatability±0.01 mm
FluidAir
Operating pressure0.2 to 0.6 MPa0.15 to 0.6 MPa
Ambient and fluid temperature0 to 60°C
Maximum operating frequency180 c.p.m
LubricationNon-lube*3
  1. *1For the gripping force at each gripping point, refer to the data in "Effective Gripping Force" in the manufacturer's catalog.
    The effective gripping force is the value at the middle position of the opening/closing stroke.
  2. *2Values in parentheses () show the MDHR weight. However, it does not include auto switch weight.
  3. *3Use this product with no lubrication. Using lubrication could cause sticking or slipping.
  • *When the finger opening/closing speed is set as the total stroke of 0.2 seconds or more, it may cause the product to stick or completely stop its movement.

Structure drawing

MHR2 structure structure drawing

MHR2 structure structure drawing

MDHR2 structure drawing (01)

MDHR2 structure drawing (01)

MDHR2 structure drawing (02)

MDHR2 structure drawing (02)

Component parts

No.DescriptionMaterialNote
1BodyAluminum alloyHard anodizing
2Adapter bodyAluminum alloyHard anodizing
3Guide holderStainless steel-
4CamCold rolled steel plateNitrided
5Finger assemblyStainless steelHeat treated
6GuideStainless steelHeat treated
7PinCarbon steelHeat treated
Electroless nickel plating
8Pin rollerStainless steelNitrided
9Vane shaftStainless steel, NBRM□HR2-30 uses carbon steel, NBR
10Joint boltChrome molybdenum steelZinc chromated
No.DescriptionMaterialNote
11StopperResin-
12Back-up ringStainless steel plate-
13Hex socket head cap screwStainless steel-
14BearingHigh carbon chrome bearing steel-
15Cylindrical rollerStainless steel-
16Magnet--
17Magnet holderAluminum alloyHard anodizing
18RollerStainless steel-
19"O-ringNBR-
20Stopper sealNBR-

External dimensional drawing

Nominal Size 10

 

(Unit: mm)

 

No auto switch: MHR2-10R

No auto switch: MHR2-10R

 

(Unit: mm)

 

MHR2-10E port location

MHR2-10E port location

 

(Unit: mm)

 

With auto switch (built-in magnet): MDHR2-10R

With auto switch (built-in magnet): MDHR2-10R

 

(Unit: mm)

 

MDHR2-10E port location

MDHR2-10E port location

Dimensional Differences between MHR and MDHR

Dimensional Differences between MHR and MDHR

Dimensional Differences between MHR and MDHR

  • *Note that the dimensions in the figure on the left are different for the MHR series and the MDHR series. In addition, the body shapes are different depending on the auto switch mounting groove.
ModelAB
MHR2-10R514.5
-10E-14.5
MDHR2-10R4.715.5
-10E-15.5
  • *For other specifications and dimensions, refer to the manufacturer's catalog.
Part Number
MDHR2-10E-M9BL
Part NumberMinimum order quantityVolume DiscountDays to ShipDimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Environment, Applications Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Auto switch Number of switches Lead wire length Stroke
(mm)
Made to order specifications Connector type for gripper opening/closing Connection port location Nominal
1 Piece(s) 31 Day(s) 16101212Standard / Available in Cleanroom Environment0.2~0.610M9B2 pcs.3 m6NoneNoneAxial side-

Loading...

  1. 1

Basic Information

Type Main body Gripping Methods Pinch, Chuck Type / Open, Chuck Type Number of Fingers 2 pcs.
Main Body Shape Cylindrical Shape Operation Method Double Acting Type Additional Functions With Linear Guide / Bearing Support / High Accuracy
Stroke Adjustment Mechanism Not Provided

Please check the type/dimensions/specifications of the part MDHR2-10E-M9BL in the Rotary Actuated Air Gripper, 2-Finger Type, MHR2/MDHR2 Series series.

Products like this...

Part Number
MDHR2-10E-M9B
MDHR2-10E-M9BLS
MDHR2-10E-M9BS
MDHR2-10E-M9BV
MDHR2-10E-M9BVL
MDHR2-10E-M9BW
Part NumberMinimum order quantityVolume DiscountDays to ShipDimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Environment, Applications Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Auto switch Number of switches Lead wire length Stroke
(mm)
Made to order specifications Connector type for gripper opening/closing Connection port location Nominal
1 Piece(s) Quote 16101212Available in Cleanroom Environment / Standard0.2~0.610M9B2 pcs.0.5 m6NoneNoneAxial side-
1 Piece(s) Quote 16101212Available in Cleanroom Environment / Standard0.2~0.610M9B1 pc.3 m6NoneNoneAxial side-
1 Piece(s) Quote 16101212Available in Cleanroom Environment / Standard0.2~0.610M9B1 pc.0.5 m6NoneNoneAxial side-
1 Piece(s) Quote 16101212Available in Cleanroom Environment / Standard0.2~0.610M9BV2 pcs.0.5 m6NoneNoneAxial side-
1 Piece(s) Quote 16101212Available in Cleanroom Environment / Standard0.2~0.610M9BV2 pcs.3 m6NoneNoneAxial side-
1 Piece(s) Quote 16101212Available in Cleanroom Environment / Standard0.2~0.610M9BW2 pcs.0.5 m6NoneNoneAxial side-

Tech Support