(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Combination, Filter Regulator + Lubricator, ACG20A, ACG30A, ACG40A (Part Numbers)

Air Combination, Filter Regulator + Lubricator, ACG20A, ACG30A, ACG40A

FRL unit with improved visibility of the pressure gauge at various mounting locations.
[Features]
· Single-action installation and removal of the pressure gauge cover.·
· The mounting angle of the pressure gauge can be selected according to the piping direction.
Pressure gauge anti-revolving mechanism.
Panel-cut for pressure gauge not necessary.

(i)Caution

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

ACG20A-N02G1-3CZ

Air Combination, Filter Regulator + Lubricator, ACG20A, ACG30A, ACG40A Specifications

ACG40A external appearance

ACG40A external appearance

JIS symbol

JIS symbol

Standard Specifications

ModelACG20AACG30AACG40A
ComponentsFilter RegulatorAWG20AWG30AWG40
LubricatorAL20AL30AL40
Connection port size1/8
1/4
1/4
3/8
1/4
3/8
1/2
FluidAir
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Set Pressure Range0.05 to 0.85 MPa
Relief pressureSet pressure: +0.05 MPa (at relief flow rate of 0.1 L/min [ANR])
Ambient and fluid temperature-5 to 60°C (no freezing)
Filtration5 μm
Recommended lubricantType 1 turbine oil (ISO VG32)
Construction: Filter RegulatorRelieving type
Bowl materialPolycarbonate
Bowl guardSemi-standardStandard Equipment
Sight Dome MaterialPolycarbonate
Weight (kg)0.440.861.55

Dimensions

 

(Unit: mm)

 

ACG20A dimensional drawing

ACG20A dimensional drawing

 

(Unit: mm)

 

ACG30A, ACG40A dimensional drawing

ACG30A, ACG40A dimensional drawing

 

(Unit: mm)

 

ModelConnection port sizeStandard specification
ABCDNPBracket mounting dimensions
EGH1H2JKLøLM
ACG20A1/8, 1/4838791602.52641.530242433125.55.53.2
ACG30A1/4, 3/8110115108.5802.53055413535-14774
ACG40A1/4 / 3/8 / 1/2145147114.5110038
Part Number
ACG20A-N02G1-3CZ
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Dia. Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Size of Body Pressure Unit Attachment Drain guide
1 Piece(s) Quote NPT1/4[Metal] MetalPresenceRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No1/8psi, °FNoneLubricator with drain cock

Loading...

  1. 1

Basic Information

Regulator Unit Combination Filter Regulator + Lubricator Filter, Filtration Level 5μm Compressed Air Quality General Dry Air
Max. Operating Pressure(MPa) 1 Pressure Gauge Embedded Type Pressure Gauge Set Pressure 0.05 to 0.85 MPa

Please check the type/dimensions/specifications of the part ACG20A-N02G1-3CZ in the Air Combination, Filter Regulator + Lubricator, ACG20A, ACG30A, ACG40A series.

Products like this...

Part Number
ACG20A-01G1-2
ACG20A-01G1-C
ACG20A-01G1-K
ACG20A-N02G1-CZ
ACG30A-02CG1
ACG30A-02CG1-2
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Dia. Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Size of Body Pressure Unit Attachment Drain guide
1 Piece(s) Quote Rc1/8[Metal] Metal CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No1/8MPaNoneNone
1 Piece(s) 21 Day(s) Rc1/8[Metal] MetalPresenceRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No1/8MPaNoneNone
1 Piece(s) Quote Rc1/8[Metal] MetalNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No1/8MPaCheck valveNone
1 Piece(s) Quote NPT1/4[Metal] MetalPresenceRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No1/8psi, °FNoneNone
1 Piece(s) 31 Day(s) Rc1/4[Metal] MetalNoRelief type[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions3/8MPaNoneNone
1 Piece(s) 21 Day(s) Rc1/4[Metal] Metal CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions3/8MPaNoneNone

Tech Support