(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

RLQ Series Compact Air Cushion Cylinder With Lock (Part Numbers)

RLQ Series Compact Air Cushion Cylinder With Lock

[Features]
· Drop protection when the air is shut off.
· Compact cylinder with built-in air cushion and lock unit.
· Type with bypass pipe now standard.

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

PDF

Part Number

Configured Part Number is shown.

RDLQA32TF-30M-B

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
RDLQA32TF-30M-B
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Support bracket Port thread type Body Options Auto Switches Lead Wire The number of the switches Locking Direction Bypass pipe Connector type
1 Piece(s) Quote 32300~70Both ends tappedGMale rod endWithout auto switch (built-in magnet)NoneNoneRetraction lockingNone (emergency stop)None

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Plate Cylinder
Additional Function With fall prevention function Environment, Applications Standard End Locking Presence
Valves No Operating Pressure(MPa) 0.25::1

Please check the type/dimensions/specifications of the part RDLQA32TF-30M-B in the RLQ Series Compact Air Cushion Cylinder With Lock series.

Products like this...

Part Number
RDLQA32-100-F-M9BWM
RDLQA32-100-F-M9BWSDPC
RDLQA32-100M-F
RDLQA32TF-50M-B
RDLQA32TF-50M-B-M9PSDPC
RDLQA32TF-50M-F
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Support bracket Port thread type Body Options Auto Switches Lead Wire The number of the switches Locking Direction Bypass pipe Connector type
1 Piece(s) Quote 321000 to 60Both ends tappedRcStandard (rod-end female thread)M9BW12 pcs.Extension lockingNone (emergency stop)None
1 Piece(s) Quote 321000 to 60Both ends tappedRcStandard (rod-end female thread)M9BW0.52 pcs.Extension lockingNone (emergency stop)M12-4 pin
1 Piece(s) 31 Day(s) 321000~70Both ends tappedRcMale rod endWithout auto switch (built-in magnet)NoneNoneExtension lockingNone (emergency stop)None
1 Piece(s) Quote 32500~70Both ends tappedGMale rod endWithout auto switch (built-in magnet)NoneNoneRetraction lockingNone (emergency stop)None
1 Piece(s) Quote 32500 to 60Both ends tappedGMale rod endM9P0.52 pcs.Retraction lockingNone (emergency stop)M12-4 pin
1 Piece(s) Quote 32500~70Both ends tappedGMale rod endWithout auto switch (built-in magnet)NoneNoneExtension lockingNone (emergency stop)None

Tech Support