(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mechanically Jointed Hy-Rodless Cylinder With Brake, ML1C Series (Part Numbers)

Mechanically Jointed Hy-Rodless Cylinder With Brake, ML1C Series

Mechanically jointed rodless cylinder with a compact brake mechanism built into the slide table.
This enables intermediate stops of the rodless cylinder.
[Features]
· High brake holding force.
· The stroke adjustment unit includes an integrated shock absorber and stopper bolt.
· The brake is structured so that no load is applied on the guide.
· Able to stop at any position.
· Can be locked in both directions.
· No external brake release air piping is required for the slide table.
· Cam follower guide type.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

ML1C25G-1550HS-XB11

■ See below for details about lead wires and connector specifications.
Part Number
ML1C25G-1550HS-XB11
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Pneumatic Fitting Diameter Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Stroke adjustment unit symbol Made-to-order
1 Piece(s) Quote 155020~39.920120251088714.74.94.9Rc1/8Without auto switch (built-in magnet)NoneNoneNoneHSLong-stroke type

Loading...

  1. 1

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Mechanically Jointed
Environment General Purpose Table Surface Treatment Hard Anodize Guide Type Cam Follower guide type
Operating Speed(mm/s) 100::1000 Operating Pressure(MPa) 0.1 to 0.8 Max. Operating Pressure(MPa) 0.1
Min. Operating Pressure(MPa) 0.8

Please check the type/dimensions/specifications of the part ML1C25G-1550HS-XB11 in the Mechanically Jointed Hy-Rodless Cylinder With Brake, ML1C Series series.

Products like this...

Part Number
ML1C25G-1000
ML1C25G-1000-E73A
ML1C25G-1000-E73A5
ML1C25G-1600-XB11
ML1C25G-1600H-M5BL-XB11
ML1C25G-1600H-M5BWZ-XB11
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Pneumatic Fitting Diameter Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Stroke adjustment unit symbol Made-to-order
1 Piece(s) Quote 1,00020~39.920120251088714.74.94.9Rc1/8Without auto switch (built-in magnet)NoneNoneNoneNoneNone
1 Piece(s) Quote 1,00020~39.920120251088714.74.94.9Rc1/8E73A0.5None2 pcs.NoneNone
1 Piece(s) Quote 1,00020~39.920120251088714.74.94.9Rc1/8E73A0.5None5 pcs.NoneNone
1 Piece(s) Quote 160020~39.920120251088714.74.94.9Rc1/8Without auto switch (built-in magnet)NoneNoneNoneNoneLong-stroke type
1 Piece(s) Quote 160020~39.920120251088714.74.94.9Rc1/8M5B3None2 pcs.HLong-stroke type
1 Piece(s) Quote 160020~39.920120251088714.74.94.9Rc1/8M5BW5None2 pcs.HLong-stroke type

Tech Support