(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

JIS Standard-Compliant Hydraulic Cylinder, Double Acting: Single Rod CH2E/CH2F/CH2G/CH2H Series (Part Numbers)

JIS Standard-Compliant Hydraulic Cylinder, Double Acting: Single Rod CH2E/CH2F/CH2G/CH2H Series

[Features]
· Equipped with the cushion mechanism of cushion seal type. Impact at the stroke end has been reduced. Durability improved.
· The rod cover has a divided structure for easy disassembly and assembly.

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CH2GB63B-100

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
CH2GB63B-100
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pressure Cylinder Nominal Designation Size
(φ)
Rod Diameter Stroke
(mm)
Support Type Tube Material Piston Material Operating Pressure Range
(MPa)
Operating Temperature Range
(℃)
Port position Switch Lead wire
(m)
Number of switches Rod end nut Cushion valve position Rod Size Series
1 Piece(s) 31 Day(s) 14MPa63B100StandardSteelStainless Steel0.15~18-10~80On portWithout auto switchN/AN/AWithout rod end nutCushion valve right-

Loading...

  1. 1

Basic Information

Cylinder Type Standard Rod Motion Double Acting Piece Rod Specifications JIS Standard
Cushioning Mechanism Both Sides Additional Function No Piston Speed(mm/sec) 8::300
Piston Packing Material NBR Custom-made specifications N/A Connector type N/A
Bellows Without bellows Cylinder with improved water resistance N/A

Please check the type/dimensions/specifications of the part CH2GB63B-100 in the JIS Standard-Compliant Hydraulic Cylinder, Double Acting: Single Rod CH2E/CH2F/CH2G/CH2H Series series.

Products like this...

Part Number
CH2EFA63C-200
CH2FB100B-150
CH2FB100B-200
CH2GB63B-150
CH2GB63B-200
CH2GB63B-250
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pressure Cylinder Nominal Designation Size
(φ)
Rod Diameter Stroke
(mm)
Support Type Tube Material Piston Material Operating Pressure Range
(MPa)
Operating Temperature Range
(℃)
Port position Switch Lead wire
(m)
Number of switches Rod end nut Cushion valve position Rod Size Series
1 Piece(s) 20 Day(s) 3.5MPa63C200[Rod Side Flange] Rod Rectangular Flange TypeAluminumAluminum0.15~3.5-10~80On portWithout auto switchN/AN/AWithout rod end nutCushion valve right-
1 Piece(s) 20 Day(s) 7MPa100B150StandardStainless SteelAluminum0.15~13.5-10~80On portWithout auto switchN/AN/AWithout rod end nutCushion valve right-
1 Piece(s) 20 Day(s) 7MPa100B200StandardStainless SteelAluminum0.15~13.5-10~80On portWithout auto switchN/AN/AWithout rod end nutCushion valve right-
1 Piece(s) 31 Day(s) 14MPa63B150StandardSteelStainless Steel0.15~18-10~80On portWithout auto switchN/AN/AWithout rod end nutCushion valve right-
1 Piece(s) 31 Day(s) 14MPa63B200StandardSteelStainless Steel0.15~18-10~80On portWithout auto switchN/AN/AWithout rod end nutCushion valve right-
1 Piece(s) 20 Day(s) 14MPa63B250StandardSteelStainless Steel0.15~18-10~80On portWithout auto switchN/AN/AWithout rod end nutCushion valve right-

Tech Support