(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Escapement MIW/MIS Series (Part Numbers)

Escapement MIW/MIS Series

[Features]
・ Reliably separates workpieces that flow continuously on a conveyor or the like.
・ Two-jaw type (MIW), 1 valve allows easy separation of workpieces.
・ One-jaw type (MIS), possible to set operation timing and mounting position freely according to the flowing workpieces and situation.

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MIS8-10D1

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
MIS8-10D1
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of fingers
(pcs.)
Cylinder inner diameter
(ø)
Port thread type Stroke
(mm)
Finger option Stroke adjuster Scraper Auto switch Lead wire length
(m)
Number of auto switches Connector type Made-to-order specifications
1 Piece(s) 20 Day(s) 18M screw10Top/bottom surface tapNot availableNot availableWithout auto switch (built-in magnet)N/AN/AN/AN/A

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MIS8-10D1 in the Escapement MIW/MIS Series series.

Products like this...

Part Number
MIS12-10D-M9BASDPCS
MIS12-10D-M9BAV
MIS12-10D-M9BAVZ
MIS8-10D1-M9BL
MIS8-10D1-M9BVL
MIS8-10D1-M9BWVZ
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of fingers
(pcs.)
Cylinder inner diameter
(ø)
Port thread type Stroke
(mm)
Finger option Stroke adjuster Scraper Auto switch Lead wire length
(m)
Number of auto switches Connector type Made-to-order specifications
1 Piece(s) 15 Day(s) 112M screw10Basic typeNot availableNot availableM9BA0.51 pc. includedM12-4 pinN/A
1 Piece(s) 15 Day(s) 112M screw10Basic typeNot availableNot availableM9BAV0.52 pcs. includedN/AN/A
1 Piece(s) 15 Day(s) 112M screw10Basic typeNot availableNot availableM9BAV52 pcs. includedN/AN/A
1 Piece(s) 31 Day(s) 18M screw10Top/bottom surface tapNot availableNot availableM9B32 pcs. includedN/AN/A
1 Piece(s) 31 Day(s) 18M screw10Top/bottom surface tapNot availableNot availableM9BV32 pcs. includedN/AN/A
1 Piece(s) 15 Day(s) 18M screw10Top/bottom surface tapNot availableNot availableM9BWV52 pcs. includedN/AN/A

Tech Support