(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Filter, Clean and Low Dust Generation 10-/20-/21-AF-A Series (Part Numbers)

Air Filter, Clean and Low Dust Generation 10-/20-/21-AF-A Series

[10-Series Clean Series]
・ This product can be used in a clean environment.
・ Prevents dust generation in the cleanroom.

[20-series Copper-Free/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided.
・ External dimensions are the same as standard products.

[21-Series, Copper-Free / Fluorine-Free / Silicone-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials.
・ The structure is the same as the Clean Series (grease and packaging form differ from the Clean Series. )

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

10-AF20-F02-J-A

Part Number
10-AF20-F02-J-A
Part NumberMinimum order quantityVolume DiscountDays to ShipTreatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Material Bowl Guard Flow Direction Drain Storage Capacity
(cm3)
Specifications Size of Body Accessory Drain Outlet
1 Piece(s) 15 Day(s) 1000[G] G1/4Clean Room Specifications (Prevent dust)No[Plastic] Nylon CaseNo[(Right)] From Left to Right8Clean series20Without optional mounting partsDrain guide 1/8

Loading...

  1. 1

Basic Information

Type Standard Compressed Air Quality General Dry Air Filtration Level 5μm
How to Connect Pipe connection type Operating Pressure Range(MPa) null::1.0 Pressure Unit MPa

Please check the type/dimensions/specifications of the part 10-AF20-F02-J-A in the Air Filter, Clean and Low Dust Generation 10-/20-/21-AF-A Series series.

Products like this...

Part Number
10-AF20-01B-J-A
10-AF30-F02-2J-A
10-AF30-F03B-J-A
10-AF40-04-JR-A
10-AF40-F03-J-A
10-AF40-F03B-J-A
Part NumberMinimum order quantityVolume DiscountDays to ShipTreatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Material Bowl Guard Flow Direction Drain Storage Capacity
(cm3)
Specifications Size of Body Accessory Drain Outlet
1 Piece(s) 15 Day(s) 800[Rc (R)] Rc1/8Clean Room Specifications (Prevent dust)No[Plastic] Nylon CaseNo[(Right)] From Left to Right8Clean series20With BracketDrain guide 1/8
1 Piece(s) 15 Day(s) 1600[G] G1/4Clean Room Specifications (Prevent dust)No[Metal with Level Gauge] Metal Case with Level GaugePresence[(Right)] From Left to Right25Clean series30Without optional mounting partsDrain guide 1/4
1 Piece(s) 15 Day(s) 2100[G] G3/8Clean Room Specifications (Prevent dust)No[Plastic] Nylon CasePresence[(Right)] From Left to Right25Clean series30With BracketDrain guide 1/4
1 Piece(s) 15 Day(s) 3700[Rc (R)] Rc1/2Clean Room Specifications (Prevent dust)No[Plastic] Nylon CasePresence[(Left)] Right→Left45Clean series40Without optional mounting partsDrain guide 1/4
1 Piece(s) 15 Day(s) 2800[G] G3/8Clean Room Specifications (Prevent dust)No[Plastic] Nylon CasePresence[(Right)] From Left to Right45Clean series40Without optional mounting partsDrain guide 1/4
1 Piece(s) 15 Day(s) 2800[G] G3/8Clean Room Specifications (Prevent dust)No[Plastic] Nylon CasePresence[(Right)] From Left to Right45Clean series40With BracketDrain guide 1/4

Tech Support