(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Power Clamp Cylinder CKZT Series (Part Numbers)

Power Clamp Cylinder CKZT Series

[Features]
・ There are 3 types of arm variations for each size.
・ Spatter-resistant and water-resistant structure.

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

CKZT40-75T

Part Number
CKZT40-75T
Part NumberMinimum order quantityVolume DiscountDays to ShipOperation Method Cylinder Dia.
(Ø)
Stroke
(mm)
Support Type Rotation Angle θ Max. Pressure
(MPa)
Rod Tip Shape Body Options Operating Temperature Range
(°C)
Connecting Port Type Classification Clamp Arm Position Arm opening
(°)
Switch Part Number Type Offset Mounting Hole
1 Piece(s) 15 Day(s) Fixed Position Turning4045.9Tap-0.8SquareNo (Standard)-10~60GMain Body-75TURCKClamp cylinder (Without arm)--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part CKZT40-75T in the Power Clamp Cylinder CKZT Series series.

Products like this...

Part Number
CKZT40-120T
CKZT40-135P
CKZT40-135T
CKZT40-90P
CKZT40-90T
CKZT40-A015CS
Part NumberMinimum order quantityVolume DiscountDays to ShipOperation Method Cylinder Dia.
(Ø)
Stroke
(mm)
Support Type Rotation Angle θ Max. Pressure
(MPa)
Rod Tip Shape Body Options Operating Temperature Range
(°C)
Connecting Port Type Classification Clamp Arm Position Arm opening
(°)
Switch Part Number Type Offset Mounting Hole
1 Piece(s) 20 Day(s) Fixed Position Turning4063.6Tap-0.8SquareNo (Standard)-10~60GMain Body-120TURCKClamp cylinder (Without arm)--
1 Piece(s) 20 Day(s) Fixed Position Turning-67.3Tap-0.8SquareNo (Standard)-10~60G--135P&FClamp cylinder (Without arm)--
1 Piece(s) 20 Day(s) Fixed Position Turning4067.3Tap-0.8SquareNo (Standard)-10~60GMain Body-135TURCKClamp cylinder (Without arm)--
1 Piece(s) 15 Day(s) Fixed Position Turning-52.3Tap-0.8SquareNo (Standard)-10~60G--90P&FClamp cylinder (Without arm)--
1 Piece(s) 20 Day(s) Fixed Position Turning4052.3Tap-0.8SquareNo (Standard)-10~60GMain Body-90TURCKClamp cylinder (Without arm)--
1 Piece(s) 31 Day(s) ----75°------Center--Clamp armOffset 15S

Tech Support