(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5 Port Solenoid Valve, Plug Lead Type SQ2000 Series

5 Port Solenoid Valve, Plug Lead Type SQ2000 Series

[Features]
・ Power saving, power consumption: 0.4 W 。 (Standard)
・ Easy to increase and decrease valves.
・ Maintenance labor hours are reduced by installing one screw.
・ Quick-connect fitting replacement is easy with the clip type.
・ The connector entry direction can be changed with one push.
・ 4-position dual 3-port valve.
・ Built-in back pressure check valve. (Option)

(i)Caution

  • CAD data is not available for some model numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SQ2A41-5L1-C4
SQ2A41-5L1-C6
SQ2A41-5L1-C6-M
SQ2A41-5L1-C6-Q
SQ2A41-5L1-C8
SQ2A41-5L1-C8-Q
SQ2A41-5L1-L6
SQ2A41-5LB1-C6
SQ2A41-5LB1-L6
SQ2A41-5LO1-C4
SQ2A41-5LO1-C4-Q
SQ2A41-5LO1-C6
SQ2A41-5LO1-C6-Q
SQ2A41-5LO1-C8
SQ2A41-5LO1-C8-Q
SQ2A41-5LOB1-C4-Q
SQ2A41-5LOB1-C6-Q
SQ2A41-5LOD1-C4
SQ2A41-5LOD1-C4-M
SQ2A41-5LOD1-C6-B-Q
SQ2A41-5LOD1-C6-M
SQ2A41-5LOD1-C6-Q
SQ2A41-5LOD1-N7
SQ2A41-5LOD1-N7-B
SQ2A41-5LOD1-N7-M
SQ2A41B-5LO1-C6
SQ2A41B-5LO1-C8-Q
SQ2A41B-5LOD1-C4
SQ2A41B-5LOD1-C6
SQ2A41B-5LOD1-N7-M
SQ2A41N-5L1-C4
SQ2A41N-5L1-C6-M
SQ2A41N-5L1-C6-Q
SQ2A41N-5L1-C8
SQ2A41N-5L1-C8-Q
SQ2A41N-5LO1-C4-Q
SQ2A41N-5LO1-C6
SQ2A41N-5LO1-C6-Q
SQ2A41N-5LO1-C8
SQ2A41N-5LO1-C8-Q
SQ2A41N-5LOB1-C8-Q
SQ2B41-5L1-C6
SQ2B41-5LOB1-C6
SQ2B41N-5L1-C8
SQ2B41N-5L1-C8-Q
SQ2B41N-5LO1-C8-Q
SQ2C41-5LOB1-C6
SQ2C41N-5L1-C8
SQ2C41N-5LO1-C6-Q
SQ2140-5L1-C4
SQ2140-5L1-C4-M
SQ2140-5L1-C6-B
SQ2140-5L1-C8-M
SQ2140-5L1-C8-Q
SQ2140-5L1-L6
SQ2140-5L1-L6-M
SQ2140-5LB1-C4
SQ2140-5LB1-C6
SQ2140-5LB1-L6
SQ2140-5LB1-L8
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Ports Switching Type Voltage Number of Solenoids Status at Power Off Connecting Tube Diameter Pressure Rating
(MPa)
Seal Type CV Value Pilot Air Supply Lead wire electrical entry Manual CE compliant Piping specifications Functions Back-pressure check valve Common specifications Port plug mounting port With/Without Manifold Block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø40.15 to 0.7Soft Seal0.4InternalPlug connector type, with 300 mm lead-Non-compliantSide portedStandard type (0.4 W)NonePositive commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø60.15 to 0.7Soft Seal0.4InternalPlug connector type, with 300 mm lead-Non-compliantSide portedStandard type (0.4 W)NonePositive commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø60.15 to 0.7Soft Seal0.4InternalPlug connector type, with 300 mm lead-Non-compliantSide portedStandard type (0.4 W)NonePositive commonNoneWith manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø60.15 to 0.7Soft Seal0.4InternalPlug connector type, with 300 mm lead-CE compliant productSide portedStandard type (0.4 W)NonePositive commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø80.15 to 0.7Soft Seal0.4InternalPlug connector type, with 300 mm lead-Non-compliantSide portedStandard type (0.4 W)NonePositive commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø80.15 to 0.7Soft Seal0.4InternalPlug connector type, with 300 mm lead-CE compliant productSide portedStandard type (0.4 W)NonePositive commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø60.15 to 0.7Soft Seal0.4InternalPlug connector type, with 300 mm lead-Non-compliantTop portedStandard type (0.4 W)NonePositive commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø60.15 to 0.7Soft Seal0.4InternalPlug connector type, with 300 mm lead-Non-compliantSide portedStandard type (0.4 W)NonePositive commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø60.15 to 0.7Soft Seal0.4InternalPlug connector type, with 300 mm lead-Non-compliantTop portedStandard type (0.4 W)NonePositive commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø40.15 to 0.7Soft Seal0.4InternalPlug connector type, no connector-Non-compliantSide portedStandard type (0.4 W)NonePositive commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø40.15 to 0.7Soft Seal0.4InternalPlug connector type, without connector-CE compliant productSide portedStandard type (0.4 W)NonePositive commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø60.15 to 0.7Soft Seal0.4InternalPlug connector type, no connector-Non-compliantSide portedStandard type (0.4 W)NonePositive commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø60.15 to 0.7Soft Seal0.4InternalPlug connector type, without connector-CE compliant productSide portedStandard type (0.4 W)NonePositive commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø80.15 to 0.7Soft Seal0.4InternalPlug connector type, no connector-Non-compliantSide portedStandard type (0.4 W)NonePositive commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø80.15 to 0.7Soft Seal0.4InternalPlug connector type, without connector-CE compliant productSide portedStandard type (0.4 W)NonePositive commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø40.15 to 0.7Soft Seal0.4InternalPlug connector type, without connector-CE compliant productSide portedStandard type (0.4 W)NonePositive commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø60.15 to 0.7Soft Seal0.4InternalPlug connector type, without connector-CE compliant productSide portedStandard type (0.4 W)NonePositive commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø40.15 to 0.7Soft Seal0.4InternalPlug connector type, no connectorSliding locking type (hand-operated)Non-compliantSide portedStandard type (0.4 W)NonePositive commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø40.15 to 0.7Soft Seal0.4InternalPlug connector type, no connectorSliding locking type (hand-operated)Non-compliantSide portedStandard type (0.4 W)NonePositive commonNoneWith manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø60.15 to 0.7Soft Seal0.4InternalPlug connector type, without connectorSliding locking type (hand-operated)CE compliant productSide portedStandard type (0.4 W)NonePositive common2 (B)Without manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø60.15 to 0.7Soft Seal0.4InternalPlug connector type, no connectorSliding locking type (hand-operated)Non-compliantSide portedStandard type (0.4 W)NonePositive commonNoneWith manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø60.15 to 0.7Soft Seal0.4InternalPlug connector type, without connectorSliding locking type (hand-operated)CE compliant productSide portedStandard type (0.4 W)NonePositive commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø1/40.15 to 0.7Soft Seal0.4InternalPlug connector type, no connectorSliding locking type (hand-operated)Non-compliantSide portedStandard type (0.4 W)NonePositive commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø1/40.15 to 0.7Soft Seal0.4InternalPlug connector type, no connectorSliding locking type (hand-operated)Non-compliantSide portedStandard type (0.4 W)NonePositive common2 (B)Without manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø1/40.15 to 0.7Soft Seal0.4InternalPlug connector type, no connectorSliding locking type (hand-operated)Non-compliantSide portedStandard type (0.4 W)NonePositive commonNoneWith manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø60.15 to 0.7Soft Seal0.4InternalPlug connector type, no connector-Non-compliantSide portedHigh speed response type (0.95 W)NonePositive commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø80.15 to 0.7Soft Seal0.4InternalPlug connector type, without connector-CE compliant productSide portedHigh speed response type (0.95 W)NonePositive commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø40.15 to 0.7Soft Seal0.4InternalPlug connector type, no connectorSliding locking type (hand-operated)Non-compliantSide portedHigh speed response type (0.95 W)NonePositive commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø60.15 to 0.7Soft Seal0.4InternalPlug connector type, no connectorSliding locking type (hand-operated)Non-compliantSide portedHigh speed response type (0.95 W)NonePositive commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø1/40.15 to 0.7Soft Seal0.4InternalPlug connector type, no connectorSliding locking type (hand-operated)Non-compliantSide portedHigh speed response type (0.95 W)NonePositive commonNoneWith manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø40.15 to 0.7Soft Seal0.4InternalPlug connector type, with 300 mm lead-Non-compliantSide portedStandard type (0.4 W)NoneNegative commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø60.15 to 0.7Soft Seal0.4InternalPlug connector type, with 300 mm lead-Non-compliantSide portedStandard type (0.4 W)NoneNegative commonNoneWith manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø60.15 to 0.7Soft Seal0.4InternalPlug connector type, with 300 mm lead-CE compliant productSide portedStandard type (0.4 W)NoneNegative commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø80.15 to 0.7Soft Seal0.4InternalPlug connector type, with 300 mm lead-Non-compliantSide portedStandard type (0.4 W)NoneNegative commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø80.15 to 0.7Soft Seal0.4InternalPlug connector type, with 300 mm lead-CE compliant productSide portedStandard type (0.4 W)NoneNegative commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø40.15 to 0.7Soft Seal0.4InternalPlug connector type, without connector-CE compliant productSide portedStandard type (0.4 W)NoneNegative commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø60.15 to 0.7Soft Seal0.4InternalPlug connector type, no connector-Non-compliantSide portedStandard type (0.4 W)NoneNegative commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø60.15 to 0.7Soft Seal0.4InternalPlug connector type, without connector-CE compliant productSide portedStandard type (0.4 W)NoneNegative commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø80.15 to 0.7Soft Seal0.4InternalPlug connector type, no connector-Non-compliantSide portedStandard type (0.4 W)NoneNegative commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø80.15 to 0.7Soft Seal0.4InternalPlug connector type, without connector-CE compliant productSide portedStandard type (0.4 W)NoneNegative commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø80.15 to 0.7Soft Seal0.4InternalPlug connector type, without connector-CE compliant productSide portedStandard type (0.4 W)NoneNegative commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.O. + N.O.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø60.15 to 0.7Soft Seal0.4InternalPlug connector type, with 300 mm lead-Non-compliantSide portedStandard type (0.4 W)NonePositive commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.O. + N.O.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø60.15 to 0.7Soft Seal0.4InternalPlug connector type, no connector-Non-compliantSide portedStandard type (0.4 W)NonePositive commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.O. + N.O.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø80.15 to 0.7Soft Seal0.4InternalPlug connector type, with 300 mm lead-Non-compliantSide portedStandard type (0.4 W)NoneNegative commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.O. + N.O.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø80.15 to 0.7Soft Seal0.4InternalPlug connector type, with 300 mm lead-CE compliant productSide portedStandard type (0.4 W)NoneNegative commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.O. + N.O.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø80.15 to 0.7Soft Seal0.4InternalPlug connector type, without connector-CE compliant productSide portedStandard type (0.4 W)NoneNegative commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.O.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø60.15 to 0.7Soft Seal0.4InternalPlug connector type, no connector-Non-compliantSide portedStandard type (0.4 W)NonePositive commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.O.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø80.15 to 0.7Soft Seal0.4InternalPlug connector type, with 300 mm lead-Non-compliantSide portedStandard type (0.4 W)NoneNegative commonNoneWithout manifold block
1 Piece(s) 15 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.O.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø60.15 to 0.7Soft Seal0.4InternalPlug connector type, without connector-CE compliant productSide portedStandard type (0.4 W)NoneNegative commonNoneWithout manifold block
1 Piece(s) 15 Day(s) 5-Port Valve2-Position ExhaustDC24V[Single] SingleSelf-Recovery (Spring Return)Ø40.1 to 0.7Standard0.51InternalPlug connector type, with 300 mm lead-Non-compliantSide portedStandard type (0.4 W)NonePositive commonNoneWithout manifold block
1 Piece(s) 15 Day(s) 5-Port Valve2-Position ExhaustDC24V[Single] SingleSelf-Recovery (Spring Return)Ø40.1 to 0.7Standard0.51InternalPlug connector type, with 300 mm lead-Non-compliantSide portedStandard type (0.4 W)NonePositive commonNoneWith manifold block
1 Piece(s) 15 Day(s) 5-Port Valve2-Position ExhaustDC24V[Single] SingleSelf-Recovery (Spring Return)Ø60.1 to 0.7Standard0.51InternalPlug connector type, with 300 mm lead-Non-compliantSide portedStandard type (0.4 W)NonePositive common2 (B)Without manifold block
1 Piece(s) 15 Day(s) 5-Port Valve2-Position ExhaustDC24V[Single] SingleSelf-Recovery (Spring Return)Ø80.1 to 0.7Standard0.51InternalPlug connector type, with 300 mm lead-Non-compliantSide portedStandard type (0.4 W)NonePositive commonNoneWith manifold block
1 Piece(s) 15 Day(s) 5-Port Valve2-Position ExhaustDC24V[Single] SingleSelf-Recovery (Spring Return)Ø80.1 to 0.7Standard0.51InternalPlug connector type, with 300 mm lead-CE compliant productSide portedStandard type (0.4 W)NonePositive commonNoneWithout manifold block
1 Piece(s) 15 Day(s) 5-Port Valve2-Position ExhaustDC24V[Single] SingleSelf-Recovery (Spring Return)Ø60.1 to 0.7Standard0.51InternalPlug connector type, with 300 mm lead-Non-compliantTop portedStandard type (0.4 W)NonePositive commonNoneWithout manifold block
1 Piece(s) 15 Day(s) 5-Port Valve2-Position ExhaustDC24V[Single] SingleSelf-Recovery (Spring Return)Ø60.1 to 0.7Standard0.51InternalPlug connector type, with 300 mm lead-Non-compliantTop portedStandard type (0.4 W)NonePositive commonNoneWith manifold block
1 Piece(s) 15 Day(s) 5-Port Valve2-Position ExhaustDC24V[Single] SingleSelf-Recovery (Spring Return)Ø40.1 to 0.7Standard0.51InternalPlug connector type, with 300 mm lead-Non-compliantSide portedStandard type (0.4 W)NonePositive commonNoneWithout manifold block
1 Piece(s) 15 Day(s) 5-Port Valve2-Position ExhaustDC24V[Single] SingleSelf-Recovery (Spring Return)Ø60.1 to 0.7Standard0.51InternalPlug connector type, with 300 mm lead-Non-compliantSide portedStandard type (0.4 W)NonePositive commonNoneWithout manifold block
1 Piece(s) 15 Day(s) 5-Port Valve2-Position ExhaustDC24V[Single] SingleSelf-Recovery (Spring Return)Ø60.1 to 0.7Standard0.51InternalPlug connector type, with 300 mm lead-Non-compliantTop portedStandard type (0.4 W)NonePositive commonNoneWithout manifold block
1 Piece(s) 15 Day(s) 5-Port Valve2-Position ExhaustDC24V[Single] SingleSelf-Recovery (Spring Return)Ø80.1 to 0.7Standard0.51InternalPlug connector type, with 300 mm lead-Non-compliantTop portedStandard type (0.4 W)NonePositive commonNoneWithout manifold block

Loading...

Basic Information

Application Unit for Manifold Mounting Mounting Orientation Manifold Base Pipe Port Type One-Touch Plumbing
Specifications Lubrication Free Plumbing Direct Plumbing Applicable Cylinder Dia.(Ø) 40 or less
Type Solenoid Valves Driving Type Pilot Type Spool

Tech Support