(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Power Valve Economy Valve VEX5 Series (Part Numbers)

Power Valve Economy Valve VEX5 Series

[Features]
・ 3 functions in 1 unit (pressure reducing valve, switching valve, speed control valve).
・ The conventional valve combination circuit is condensed into a single valve.
・ A powerful and cost-effective system.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VEF3121-3-03N

Drawing

Basic type / VEX5500/5501 / VEX5700/5701

VEX5500·5501/VEX5700·5701

Power valve, economy valve, VEX5 series, basic type / VEX5500/5501 / VEX5700/5701 drawing

Basic type / VEX5900/5901

VEX5900·5901

Power valve, economy valve, VEX5 series, basic type / VEX5900/5901 drawing

Select type / VEX5510/5511 / VEX5710/5711

VEX5510·5511/VEX5710·5711

Power valve, economy valve, VEX5 series, select type / VEX5510/5511 / VEX5710/5711 drawing

Select type / VEX5910/5911

VEX5910·5911

Power valve, economy valve, VEX5 series, select type / VEX5910/5911 drawing

Standard table

Basic type / VEX5500/5501 / VEX5700/5701

Power valve, economy valve, VEX5 series, basic type / VEX5500/5501 / VEX5700/5701 standard table

Select type / VEX5510/5511 / VEX5710/5711

Power valve, economy valve, VEX5 series, select type / VEX5510/5511 / VEX5710/5711 standard table
Part Number
VEF3121-3-03N
Part NumberMinimum order quantityVolume DiscountDays to ShipVoltage Number of Solenoids Pipe Port Type Specifications Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Type CV Value Lead wire electrical entry Indicator light / Surge voltage suppressor Option Valve specifications Body size Piping connection port diameter Handling Method
1 Piece(s) 15 Day(s) --[Rc (R)] RcLubrication Free1 1/2125 to 300Master Valve33--BracketSelect type92 port 3 (R)Air Operated Type

Loading...

  1. 1

Basic Information

Number of Ports 3-Port Valve Application Single Use Switching Type 2-Position Normally Open
Mounting Orientation Direct Status at Power Off Self-Recovery (Spring Return) Plumbing Direct Plumbing
Driving Type Pilot Type Poppet Pressure Rating(MPa) 0 to 1.0 Seal Type Standard
Pilot Air Supply External

Please check the type/dimensions/specifications of the part VEF3121-3-03N in the Power Valve Economy Valve VEX5 Series series.

Products like this...

Part Number
10-S070B-5BC
11-MDHR2-10E
DXT334-X71-04R-04U
VEF3121-4-02
VEF3121-4-02N
VEF3121-4-03
Part NumberMinimum order quantityVolume DiscountDays to ShipVoltage Number of Solenoids Pipe Port Type Specifications Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Type CV Value Lead wire electrical entry Indicator light / Surge voltage suppressor Option Valve specifications Body size Piping connection port diameter Handling Method
1 Piece(s) 15 Day(s) DC24VDouble[Rc (R)] RcLubrication Free3/4125 to 300Solenoid Valves8.9DIN terminalWith lamp and surge voltage suppressor (excluding grommets)BracketSelect type53/4 port 3 (R)External Pilot Solenoid Type
1 Piece(s) 20 Day(s) AC220VDouble[Rc (R)] RcLubrication Free2125 to 300Solenoid Valves37DIN terminalWith lamp and surge voltage suppressor (excluding grommets)NoneSelect type92 port 3 (R)External Pilot Solenoid Type
1 Piece(s) 15 Day(s) AC100VDouble[Rc (R)] RcLubrication Free1125 to 300Solenoid Valves10-NoneNoneSelect type51 port 3 (R)External Pilot Solenoid Type
1 Piece(s) 15 Day(s) -[Single] Single[Rc (R)] Rc-2125 to 300Master Valve37--NoneSelect type92 port 3 (R)-
1 Piece(s) 15 Day(s) --[Rc (R)] RcLubrication Free2125 to 300Master Valve37--Bracket and pressure gaugeSelect type92 port 3 (R)Air Operated Type
1 Piece(s) 15 Day(s) --[Rc (R)] RcLubrication Free2125 to 300Master Valve37--Pressure gaugeSelect type92 port 3 (R)Air Operated Type

Tech Support