(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Process Pump Automatic Operation Type (Internal Switching) / Air Operated Type (External Switching), PA5000

Process Pump Automatic Operation Type (Internal Switching) / Air Operated Type (External Switching), PA5000

This is A Process Pump Automatically Operated Type (Internal Switching Type) or Air Operated Type (External Switching Type),PA5000 Series.
[Features]
・ High abrasion resistance and low dust generation
・ Self-contained, no need for priming
・ This product can be used for a wide range of flow rates
・ Control by an external switching valve enables operation in a fixed cycle

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

Part Number
10-S070C-SBG-32
PA5110-04
PA5110-04-N
PA5110-06
PA5110-06-N
PA5110-F04
PA5110-F06
PA5110-N04
PA5110-N04-N
PA5110-N06
PA5110-N06-N
PA5110-T04
PA5113-04
PA5113-06
PA5113-F04
PA5113-F06
PA5113-N04
PA5113-T06
PA5120-04
PA5120-04-N
PA5120-06
PA5120-06-N
PA5120-F04
PA5120-F04-N
PA5120-F06
PA5120-F06-N
PA5120-N04
PA5120-N06-N
PA5210-04
PA5210-04-N
PA5210-06
PA5210-06-N
PA5210-F04
PA5210-F06
PA5210-F06-N
PA5210-N04
PA5210-N04-N
PA5210-N06
PA5210-N06-N
PA5213-04
PA5213-06
PA5213-F04
PA5213-F06
PA5213-N04
PA5213-N06
PA5213-T04
PA5220-04
PA5220-06
PA5220-06-N
PA5220-F04
PA5220-F04-N
PA5220-F06
PA5220-F06-N
PA5220-N04
PA5220-N04-N
PA5220-N06
PA5220-N06-N
PA5220-T04
S0700-GS-3
S0700-GS-5
Part NumberMinimum order quantityVolume DiscountDays to ShipActuation Type Connection port size (air side) Connection method (main fluid) Option Made to Order Specifications Wetted body material Diaphragm materials
1 Piece(s) 15 Day(s) Automatic operationG1/4" female threadG1/2" female threadWith silencerNoneADC12 (Aluminum)PTFE
1 Piece(s) 31 Day(s) Automatic operationRc1/4" female threadRc1/2" female threadNoneNoneADC12 (Aluminum)PTFE
1 Piece(s) 20 Day(s) Automatic operationRc1/4" female threadRc1/2" female threadWith silencerNoneADC12 (Aluminum)PTFE
1 Piece(s) 31 Day(s) Automatic operationRc1/4" female threadRc3/4" female threadNoneNoneADC12 (Aluminum)PTFE
1 Piece(s) 20 Day(s) Automatic operationRc1/4" female threadRc3/4" female threadWith silencerNoneADC12 (Aluminum)PTFE
1 Piece(s) 31 Day(s) Automatic operationG1/4" female threadG1/2" female threadNoneNoneADC12 (Aluminum)PTFE
1 Piece(s) 15 Day(s) Automatic operationG1/4" female threadG3/4" female threadNoneNoneADC12 (Aluminum)PTFE
1 Piece(s) 31 Day(s) Automatic operationNPT1/4" female threadNPT1/2" female threadNoneNoneADC12 (Aluminum)PTFE
1 Piece(s) 20 Day(s) Automatic operationNPT1/4" female threadNPT1/2" female threadWith silencerNoneADC12 (Aluminum)PTFE
1 Piece(s) 15 Day(s) Automatic operationNPT1/4" female threadNPT3/4" female threadNoneNoneADC12 (Aluminum)PTFE
1 Piece(s) 15 Day(s) Automatic operationNPT1/4" female threadNPT3/4" female threadWith silencerNoneADC12 (Aluminum)PTFE
1 Piece(s) 15 Day(s) Automatic operationNTPF1/4" female threadNTPF1/2" female threadNoneNoneADC12 (Aluminum)PTFE
1 Piece(s) 20 Day(s) Air operatedRc1/4" female threadRc1/2" female threadNoneNoneADC12 (Aluminum)PTFE
1 Piece(s) 20 Day(s) Air operatedRc1/4" female threadRc3/4" female threadNoneNoneADC12 (Aluminum)PTFE
1 Piece(s) 20 Day(s) Air operatedG1/4" female threadG1/2" female threadNoneNoneADC12 (Aluminum)PTFE
1 Piece(s) 15 Day(s) Air operatedG1/4" female threadG3/4" female threadNoneNoneADC12 (Aluminum)PTFE
1 Piece(s) 20 Day(s) Air operatedNPT1/4" female threadNPT1/2" female threadNoneNoneADC12 (Aluminum)PTFE
1 Piece(s) 15 Day(s) Air operatedNTPF1/4" female threadNTPF3/4" female threadNoneNoneADC12 (Aluminum)PTFE
1 Piece(s) 20 Day(s) Automatic operationRc1/4" female threadRc1/2" female threadNoneNoneADC12 (Aluminum)NBR
1 Piece(s) 20 Day(s) Automatic operationRc1/4" female threadRc1/2" female threadWith silencerNoneADC12 (Aluminum)NBR
1 Piece(s) 20 Day(s) Automatic operationRc1/4" female threadRc3/4" female threadNoneNoneADC12 (Aluminum)NBR
1 Piece(s) 20 Day(s) Automatic operationRc1/4" female threadRc3/4" female threadWith silencerNoneADC12 (Aluminum)NBR
1 Piece(s) 20 Day(s) Automatic operationG1/4" female threadG1/2" female threadNoneNoneADC12 (Aluminum)NBR
1 Piece(s) 15 Day(s) Automatic operationG1/4" female threadG1/2" female threadWith silencerNoneADC12 (Aluminum)NBR
1 Piece(s) 20 Day(s) Automatic operationG1/4" female threadG3/4" female threadNoneNoneADC12 (Aluminum)NBR
1 Piece(s) 15 Day(s) Automatic operationG1/4" female threadG3/4" female threadWith silencerNoneADC12 (Aluminum)NBR
1 Piece(s) 20 Day(s) Automatic operationNPT1/4" female threadNPT1/2" female threadNoneNoneADC12 (Aluminum)NBR
1 Piece(s) 20 Day(s) Automatic operationNPT1/4" female threadNPT3/4" female threadWith silencerNoneADC12 (Aluminum)NBR
1 Piece(s) 20 Day(s) Automatic operationRc1/4" female threadRc1/2" female threadNoneNoneSCS14 (Stainless steel)PTFE
1 Piece(s) 20 Day(s) Automatic operationRc1/4" female threadRc1/2" female threadWith silencerNoneSCS14 (Stainless steel)PTFE
1 Piece(s) 20 Day(s) Automatic operationRc1/4" female threadRc3/4" female threadNoneNoneSCS14 (Stainless steel)PTFE
1 Piece(s) 20 Day(s) Automatic operationRc1/4" female threadRc3/4" female threadWith silencerNoneSCS14 (Stainless steel)PTFE
1 Piece(s) 20 Day(s) Automatic operationG1/4" female threadG1/2" female threadNoneNoneSCS14 (Stainless steel)PTFE
1 Piece(s) 20 Day(s) Automatic operationG1/4" female threadG3/4" female threadNoneNoneSCS14 (Stainless steel)PTFE
1 Piece(s) 15 Day(s) Automatic operationG1/4" female threadG3/4" female threadWith silencerNoneSCS14 (Stainless steel)PTFE
1 Piece(s) 20 Day(s) Automatic operationNPT1/4" female threadNPT1/2" female threadNoneNoneSCS14 (Stainless steel)PTFE
1 Piece(s) 20 Day(s) Automatic operationNPT1/4" female threadNPT1/2" female threadWith silencerNoneSCS14 (Stainless steel)PTFE
1 Piece(s) 20 Day(s) Automatic operationNPT1/4" female threadNPT3/4" female threadNoneNoneSCS14 (Stainless steel)PTFE
1 Piece(s) 20 Day(s) Automatic operationNPT1/4" female threadNPT3/4" female threadWith silencerNoneSCS14 (Stainless steel)PTFE
1 Piece(s) 20 Day(s) Air operatedRc1/4" female threadRc1/2" female threadNoneNoneSCS14 (Stainless steel)PTFE
1 Piece(s) 20 Day(s) Air operatedRc1/4" female threadRc3/4" female threadNoneNoneSCS14 (Stainless steel)PTFE
1 Piece(s) 15 Day(s) Air operatedG1/4" female threadG1/2" female threadNoneNoneSCS14 (Stainless steel)PTFE
1 Piece(s) 20 Day(s) Air operatedG1/4" female threadG3/4" female threadNoneNoneSCS14 (Stainless steel)PTFE
1 Piece(s) 15 Day(s) Air operatedNPT1/4" female threadNPT1/2" female threadNoneNoneSCS14 (Stainless steel)PTFE
1 Piece(s) 15 Day(s) Air operatedNPT1/4" female threadNPT3/4" female threadNoneNoneSCS14 (Stainless steel)PTFE
1 Piece(s) 15 Day(s) Air operatedNTPF1/4" female threadNTPF1/2" female threadNoneNoneSCS14 (Stainless steel)PTFE
1 Piece(s) 20 Day(s) Automatic operationRc1/4" female threadRc1/2" female threadNoneNoneSCS14 (Stainless steel)NBR
1 Piece(s) 20 Day(s) Automatic operationRc1/4" female threadRc3/4" female threadNoneNoneSCS14 (Stainless steel)NBR
1 Piece(s) 20 Day(s) Automatic operationRc1/4" female threadRc3/4" female threadWith silencerNoneSCS14 (Stainless steel)NBR
1 Piece(s) 20 Day(s) Automatic operationG1/4" female threadG1/2" female threadNoneNoneSCS14 (Stainless steel)NBR
1 Piece(s) 15 Day(s) Automatic operationG1/4" female threadG1/2" female threadWith silencerNoneSCS14 (Stainless steel)NBR
1 Piece(s) 15 Day(s) Automatic operationG1/4" female threadG3/4" female threadNoneNoneSCS14 (Stainless steel)NBR
1 Piece(s) 15 Day(s) Automatic operationG1/4" female threadG3/4" female threadWith silencerNoneSCS14 (Stainless steel)NBR
1 Piece(s) 15 Day(s) Automatic operationNPT1/4" female threadNPT1/2" female threadNoneNoneSCS14 (Stainless steel)NBR
1 Piece(s) 20 Day(s) Automatic operationNPT1/4" female threadNPT1/2" female threadWith silencerNoneSCS14 (Stainless steel)NBR
1 Piece(s) 15 Day(s) Automatic operationNPT1/4" female threadNPT3/4" female threadNoneNoneSCS14 (Stainless steel)NBR
1 Piece(s) 20 Day(s) Automatic operationNPT1/4" female threadNPT3/4" female threadWith silencerNoneSCS14 (Stainless steel)NBR
1 Piece(s) 15 Day(s) Automatic operationNTPF1/4" female threadNTPF1/2" female threadNoneNoneSCS14 (Stainless steel)NBR
1 Piece(s) 15 Day(s) Automatic operationG1/4" female threadG3/4" female threadWith silencerNoneADC12 (Aluminum)PTFE
1 Piece(s) 15 Day(s) Automatic operationNTPF1/4" female threadNTPF3/4" female threadNoneNoneADC12 (Aluminum)PTFE

Loading...

Basic Information

Type Process pump

Tech Support