(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Module Connector, MS6 Series

Part Number

Configured Part Number is shown.

Connector, MS6 Series

Connector, MS6 Series
Connector, MS6 Series
MS6-MV
MS6-MVM

Features

MS6-MV
For connecting modules

MS6-MVM
For installation of modules with regulating knob pointing downwards

Part Number
MS6-9-AMV-EX
MS6-MV-EX
MS6-MVM
Part NumberMinimum order quantityVolume DiscountDays to ShipHousing material Plate material Material of sub-base Size LABS (PWIS) conformity Note on materials Module connector material Explosion prevention and protection Manufacturer part # Weight
(g)
1 Piece(s) 20 Day(s) --Die-cast aluminum9VDMA24364-B1/B2-LRoHS-compliantDie-cast aluminumZone 1 (ATEX) Zone 2 (ATEX) Zone 21 (ATEX) Zone 22 (ATEX)-220
1 Piece(s) 20 Day(s) ---6VDMA24364-B1/B2-LRoHS-compliantPOM Steel--54
1 Piece(s) 15 Day(s) Die-cast aluminumDie-cast aluminum-6----53280189

Loading...

  1. 1
 

Basic Information

Seals material NBR Material of screws Steel Min. Temperature of medium(°C) -10
Max. Temperature of medium(°C) 60 Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support