(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Air hose, PUN Series
Theses Air tubes are used in various industries especially in penumatic system. They offer a wide variety of sizes to choose from.
[Feature]
● Outer Diameter Minimum/Maximum (mm.) : 2 to 16
● Inner Diameter Minimum/Maximum (mm.) : 1.2 to 11
● Length (m.) : 50, 200, 400 and 500
● Operating Temperature Range (℃) : -35 to 60
● Material : TPE-U(PU)
● Color : Black, Blue, Green, Natural, Red and Translucent color such as blue, green and yellow
[Application]
It is used to connect with pneumatic equipments such as cylinders, fitting, directional control valve and so on.
Type | PUN-H-3 | PUN-H-4 | PUN-H-6 | PUN-H-8 | PUN-H-10 | PUN-H-12 | PUN-H-14 | PUN-H-16 | |
---|---|---|---|---|---|---|---|---|---|
Outside Ø [mm] | 3 | 4 | 6 | 8 | 10 | 12 | 14 | 16 | |
Pneumatic connection | |||||||||
For push-in connector [mm] | 3 | 4 | 6 | 8 | 10 | 12 | 14 | 16 | |
For barbed fitting with [mm] union nut | - | 3 | 4 | 6 | - | - | - | - | |
Temperature-dependent operating [bar] pressure | –0.95 to +10 | ||||||||
Operating medium | Compressed air to ISO 8573-1:2010 [7:-:-] | ||||||||
Water as per manufacturer's declaration | |||||||||
Ambient temperature [℃] | -35 to +60 | ||||||||
Fire test of materials | UL94 HB | ||||||||
Certification | German Technical Control Board (TÜV) | ||||||||
Tubing characteristics | Suitable for energy chains in applications with high cycle rates | ||||||||
Tubing test conditions | Suitability for energy chains: > 5 million cycles to Festo standard 942021 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Outer Dia. D (Ø) | Inner Dia. d (Ø) | Minimum Bending Radius (mm) | Packaging unit (m) | Bending radius relevant for flow rate (mm) | Pneumatic connection | Color | Product weight by length (kg/m) | Operating medium | Information on operating pressure | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50 Piece(s) | 4 Day(s) | 6 | 4 | 16 | 50 | 26.5 | For plug connection outside diameter 6 mm, For barbed fitting, inside diameter 4 mm, For barbed fitting, inside diameter 4 mm, with union nut | Blue | 0.0192 | Compressed air as per ISO 8573-1:2010 [7:-:-] | - | 159664 | ||
50 Piece(s) | 15 Day(s) | 2 | 1.2 | 5 | 50 | 8 | For plug connection outside diameter 2 mm | Natural | 0.0024 | Compressed air as per ISO 8573-1:2010 [7:-:-] | - | 133038 | ||
50 Piece(s) | 25 Day(s) | 2 | 1.2 | 5 | 50 | 8 | For plug connection outside diameter 2 mm | Black | 0.0024 | Compressed air as per ISO 8573-1:2010 [7:-:-] | - | 133039 | ||
50 Piece(s) | 15 Day(s) | 3 | 2.1 | 6 | 50 | 12 | For plug connection outside diameter 3 mm | Blue | 0.0042 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | 197382 | ||
500 Piece(s) | 25 Day(s) | 3 | 2.1 | 6 | 500 | 12 | For plug connection outside diameter 3 mm | Blue | 0.0042 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | 558256 | ||
50 Piece(s) | 15 Day(s) | 3 | 2.1 | 6 | 50 | 12 | For plug connection outside diameter 3 mm | Natural | 0.0042 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | 197375 | ||
500 Piece(s) | 25 Day(s) | 3 | 2.1 | 6 | 500 | 12 | For plug connection outside diameter 3 mm | Natural | 0.0042 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | 558263 | ||
50 Piece(s) | 25 Day(s) | 3 | 2.1 | 6 | 50 | 12 | For plug connection outside diameter 3 mm | Silver | 0.0042 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | 558277 | ||
500 Piece(s) | 25 Day(s) | 3 | 2.1 | 6 | 500 | 12 | For plug connection outside diameter 3 mm | Silver | 0.0042 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | 558270 | ||
50 Piece(s) | 15 Day(s) | 3 | 2.1 | 6 | 50 | 12 | For plug connection outside diameter 3 mm | Black | 0.0042 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | 197389 | ||
500 Piece(s) | 25 Day(s) | 3 | 2.1 | 6 | 500 | 12 | For plug connection outside diameter 3 mm | Black | 0.0042 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | 558249 | ||
5 Piece(s) | 4 Day(s) | 4 | 2.6 | 8 | 1 ... 50 | 16 | For plug connection outside diameter 4 mm, For barbed fitting, inside diameter 3 mm, with union nut | Blue | 0.0085 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | - | ||
500 Piece(s) | 25 Day(s) | 4 | 2.6 | 8 | 500 | 16 | For plug connection outside diameter 4 mm For barbed fitting, inside diameter 3 mm, with union nut | Blue | 0.0085 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | 558257 | ||
50 Piece(s) | 25 Day(s) | 4 | 2.6 | 8 | 50 | 16 | For plug connection outside diameter 4 mm For barbed fitting, inside diameter 3 mm, with union nut | Blue/black | 0.017 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | 197396 | ||
5 Piece(s) | 4 Day(s) | 4 | 2.6 | 8 | 1 ... 50 | 16 | For plug connection outside diameter 4 mm, For barbed fitting, inside diameter 3 mm, with union nut | Natural | 0.0085 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | - | ||
500 Piece(s) | 25 Day(s) | 4 | 2.6 | 8 | 500 | 16 | For plug connection outside diameter 4 mm For barbed fitting, inside diameter 3 mm, with union nut | Natural | 0.0085 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | 558264 | ||
50 Piece(s) | 15 Day(s) | 4 | 2.6 | 8 | 50 | 16 | For plug connection outside diameter 4 mm For barbed fitting, inside diameter 3 mm, with union nut | Red | 0.0085 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | 558285 | ||
5 Piece(s) | 4 Day(s) | 4 | 2.6 | 8 | 1 ... 50 | 16 | For plug connection outside diameter 4 mm, For barbed fitting, inside diameter 3 mm, with union nut | Silver | 0.0085 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | - | ||
500 Piece(s) | 25 Day(s) | 4 | 2.6 | 8 | 500 | 16 | For plug connection outside diameter 4 mm For barbed fitting, inside diameter 3 mm, with union nut | Silver | 0.0085 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | 558271 | ||
50 Piece(s) | 4 Day(s) | 4 | 2.6 | 8 | 1 ... 50 | 16 | For plug connection outside diameter 4 mm, For barbed fitting, inside diameter 3 mm, with union nut | Black | 0.0085 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | - | ||
500 Piece(s) | 25 Day(s) | 4 | 2.6 | 8 | 500 | 16 | For plug connection outside diameter 4 mm For barbed fitting, inside diameter 3 mm, with union nut | Black | 0.0085 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | 558250 | ||
50 Piece(s) | 15 Day(s) | 4 | 2.6 | 8 | 1 ... 50 | 16 | For plug connection outside diameter 4 mm, For barbed fitting, inside diameter 3 mm, with union nut | Translucent blue | 0.0085 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | - | ||
500 Piece(s) | 25 Day(s) | 4 | 2.6 | 8 | 500 | 16 | For plug connection outside diameter 4 mm For barbed fitting, inside diameter 3 mm, with union nut | Translucent blue | 0.0085 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | 8048672 | ||
50 Piece(s) | 25 Day(s) | 4 | 2.6 | 8 | 50 | 16 | For plug connection outside diameter 4 mm For barbed fitting, inside diameter 3 mm, with union nut | Translucent yellow | 0.0085 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | 8048679 | ||
500 Piece(s) | 25 Day(s) | 4 | 2.6 | 8 | 500 | 16 | For plug connection outside diameter 4 mm For barbed fitting, inside diameter 3 mm, with union nut | Translucent yellow | 0.0085 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | 8048680 | ||
50 Piece(s) | 25 Day(s) | 4 | 2.6 | 8 | 50 | 16 | For plug connection outside diameter 4 mm For barbed fitting, inside diameter 3 mm, with union nut | Translucent green | 0.0085 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | 8048677 | ||
500 Piece(s) | 25 Day(s) | 4 | 2.6 | 8 | 500 | 16 | For plug connection outside diameter 4 mm For barbed fitting, inside diameter 3 mm, with union nut | Translucent green | 0.0085 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | 8048678 | ||
50 Piece(s) | 25 Day(s) | 4 | 2.6 | 8 | 50 | 16 | For plug connection outside diameter 4 mm For barbed fitting, inside diameter 3 mm, with union nut | Translucent red | 0.0085 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | 8048675 | ||
500 Piece(s) | 25 Day(s) | 4 | 2.6 | 8 | 500 | 16 | For plug connection outside diameter 4 mm For barbed fitting, inside diameter 3 mm, with union nut | Translucent red | 0.0085 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | 8048676 | ||
50 Piece(s) | 25 Day(s) | 4 | 2.6 | 8 | 50 | 16 | For plug connection outside diameter 4 mm For barbed fitting, inside diameter 3 mm, with union nut | Translucent black | 0.0085 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | 8048673 | ||
500 Piece(s) | 25 Day(s) | 4 | 2.6 | 8 | 500 | 16 | For plug connection outside diameter 4 mm For barbed fitting, inside diameter 3 mm, with union nut | Translucent black | 0.0085 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | 8048674 | ||
50 Piece(s) | 4 Day(s) | 6 | 4 | 10 | 50 | 26 | For plug connection outside diameter 6 mm, For barbed fitting, inside diameter 4 mm, with union nut | Blue | 0.0183 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | Water: temperature-dependent operating pressure, see diagram, max. 0.3 MPa at 0 - 60 °C | 197384 | ||
500 Piece(s) | 4 Day(s) | 6 | 4 | 10 | 500 | 26 | For plug connection outside diameter 6 mm For barbed fitting, inside diameter 4 mm, with union nut | Blue | 0.0183 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | Water: temperature-dependent operating pressure, see diagram, max. 0.3 MPa at 0 - 60 °C | 558258 | ||
50 Piece(s) | 25 Day(s) | 6 | 4 | 10 | 50 | 26 | For plug connection outside diameter 6 mm For barbed fitting, inside diameter 4 mm, with union nut | Blue/black | 0.0366 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | 197397 | ||
50 Piece(s) | 15 Day(s) | 6 | 4 | 10 | 50 | 26 | For plug connection outside diameter 6 mm For barbed fitting, inside diameter 4 mm, with union nut | Yellow | 0.0183 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | Water: temperature-dependent operating pressure, see diagram, max. 0.3 MPa at 0 - 60 °C | 558300 | ||
50 Piece(s) | 15 Day(s) | 6 | 4 | 10 | 50 | 26 | For plug connection outside diameter 6 mm For barbed fitting, inside diameter 4 mm, with union nut | Green | 0.0183 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | 558293 | ||
50 Piece(s) | 4 Day(s) | 6 | 4 | 10 | 50 | 26 | For plug connection outside diameter 6 mm, For barbed fitting, inside diameter 4 mm, with union nut | Natural | 0.0183 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | Water: temperature-dependent operating pressure, see diagram, max. 0.3 MPa at 0 - 60 °C | 197377 | ||
500 Piece(s) | 25 Day(s) | 6 | 4 | 10 | 500 | 26 | For plug connection outside diameter 6 mm For barbed fitting, inside diameter 4 mm, with union nut | Natural | 0.0183 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | Water: temperature-dependent operating pressure, see diagram, max. 0.3 MPa at 0 - 60 °C | 558265 | ||
50 Piece(s) | 15 Day(s) | 6 | 4 | 10 | 50 | 26 | For plug connection outside diameter 6 mm For barbed fitting, inside diameter 4 mm, with union nut | Red | 0.0183 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | Water: temperature-dependent operating pressure, see diagram, max. 0.3 MPa at 0 - 60 °C | 558286 | ||
50 Piece(s) | 4 Day(s) | 6 | 4 | 10 | 50 | 26 | For plug connection outside diameter 6 mm, For barbed fitting, inside diameter 4 mm, with union nut | Silver | 0.0183 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | Water: temperature-dependent operating pressure, see diagram, max. 0.3 MPa at 0 - 60 °C | 558279 | ||
500 Piece(s) | 25 Day(s) | 6 | 4 | 10 | 500 | 26 | For plug connection outside diameter 6 mm For barbed fitting, inside diameter 4 mm, with union nut | Silver | 0.0183 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | 558272 | ||
50 Piece(s) | 4 Day(s) | 6 | 4 | 10 | 50 | 26 | For plug connection outside diameter 6 mm, For barbed fitting, inside diameter 4 mm, with union nut | Black | 0.0183 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | Water: temperature-dependent operating pressure, see diagram, max. 0.3 MPa at 0 - 60 °C | 197391 | ||
500 Piece(s) | 25 Day(s) | 6 | 4 | 10 | 500 | 26 | For plug connection outside diameter 6 mm For barbed fitting, inside diameter 4 mm, with union nut | Black | 0.0183 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | Water: temperature-dependent operating pressure, see diagram, max. 0.3 MPa at 0 - 60 °C | 558251 | ||
50 Piece(s) | 15 Day(s) | 6 | 4 | 10 | 50 | 26 | For plug connection outside diameter 6 mm, For barbed fitting, inside diameter 4 mm, with union nut | Translucent blue | 0.0183 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | Water: temperature-dependent operating pressure, see diagram, max. 0.3 MPa at 0 - 60 °C | 8048681 | ||
500 Piece(s) | 25 Day(s) | 6 | 4 | 10 | 500 | 26 | For plug connection outside diameter 6 mm For barbed fitting, inside diameter 4 mm, with union nut | Translucent blue | 0.0183 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | Water: temperature-dependent operating pressure, see diagram, max. 0.3 MPa at 0 - 60 °C | 8048682 | ||
50 Piece(s) | 25 Day(s) | 6 | 4 | 10 | 50 | 26 | For plug connection outside diameter 6 mm For barbed fitting, inside diameter 4 mm, with union nut | Translucent yellow | 0.0183 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | 8048689 | ||
500 Piece(s) | 25 Day(s) | 6 | 4 | 10 | 500 | 26 | For plug connection outside diameter 6 mm For barbed fitting, inside diameter 4 mm, with union nut | Translucent yellow | 0.0183 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | 8048690 | ||
50 Piece(s) | 25 Day(s) | 6 | 4 | 10 | 50 | 26 | For plug connection outside diameter 6 mm For barbed fitting, inside diameter 4 mm, with union nut | Translucent green | 0.0183 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | 8048687 | ||
500 Piece(s) | 25 Day(s) | 6 | 4 | 10 | 500 | 26 | For plug connection outside diameter 6 mm For barbed fitting, inside diameter 4 mm, with union nut | Translucent green | 0.0183 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | 8048688 | ||
50 Piece(s) | 15 Day(s) | 6 | 4 | 10 | 50 | 26 | For plug connection outside diameter 6 mm For barbed fitting, inside diameter 4 mm, with union nut | Translucent red | 0.0183 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | Water: temperature-dependent operating pressure, see diagram, max. 0.3 MPa at 0 - 60 °C | 8048685 | ||
500 Piece(s) | 25 Day(s) | 6 | 4 | 10 | 500 | 26 | For plug connection outside diameter 6 mm For barbed fitting, inside diameter 4 mm, with union nut | Translucent red | 0.0183 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | Water: temperature-dependent operating pressure, see diagram, max. 0.3 MPa at 0 - 60 °C | 8048686 | ||
50 Piece(s) | 15 Day(s) | 6 | 4 | 10 | 50 | 26 | For plug connection outside diameter 6 mm For barbed fitting, inside diameter 4 mm, with union nut | Translucent black | 0.0183 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | Water: temperature-dependent operating pressure, see diagram, max. 0.3 MPa at 0 - 60 °C | 8048683 | ||
500 Piece(s) | 25 Day(s) | 6 | 4 | 10 | 500 | 26 | For plug connection outside diameter 6 mm For barbed fitting, inside diameter 4 mm, with union nut | Translucent black | 0.0183 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | Water: temperature-dependent operating pressure, see diagram, max. 0.3 MPa at 0 - 60 °C | 8048684 | ||
50 Piece(s) | 4 Day(s) | 8 | 5.7 | 21 | 1 ... 50 | 37 | For plug connection outside diameter 8 mm, For barbed fitting, inside diameter 6 mm, with union nut | Blue | 0.0287 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | - | ||
400 Piece(s) | 4 Day(s) | 8 | 5.7 | 21 | 400 | 37 | For plug connection outside diameter 8 mm For barbed fitting, inside diameter 6 mm, with union nut | Blue | 0.0287 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | 558259 | ||
50 Piece(s) | 25 Day(s) | 8 | 5.7 | 21 | 1 ... 50 | 37 | For plug connection outside diameter 8 mm For barbed fitting, inside diameter 6 mm, with union nut | Blue/black | 0.0574 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | 197398 | ||
50 Piece(s) | 15 Day(s) | 8 | 5.7 | 21 | 1 ... 50 | 37 | For plug connection outside diameter 8 mm For barbed fitting, inside diameter 6 mm, with union nut | Yellow | 0.0287 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | 558301 | ||
5 Piece(s) | 4 Day(s) | 8 | 5.7 | 21 | 1 ... 50 | 37 | For plug connection outside diameter 8 mm, For barbed fitting, inside diameter 6 mm, with union nut | Natural | 0.0287 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | - | ||
400 Piece(s) | 25 Day(s) | 8 | 5.7 | 21 | 400 | 37 | For plug connection outside diameter 8 mm For barbed fitting, inside diameter 6 mm, with union nut | Natural | 0.0287 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | 558266 | ||
5 Piece(s) | 4 Day(s) | 8 | 5.7 | 21 | 1 ... 50 | 37 | For plug connection outside diameter 8 mm, For barbed fitting, inside diameter 6 mm, with union nut | Silver | 0.0287 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | - | - |
Loading...
Material of pneumatic tubing | TPE-U(PU) | Shore hardness | D 52 +/-3 | Min. Operating pressure(bar) | -0.95 |
---|---|---|---|---|---|
Max. Operating pressure(bar) | 10 | Min. Ambient temperature(°C) | -35 | Max. Ambient temperature(°C) | 60 |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy