(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Motor Cable, NEBM Series

Part Number

Configured Part Number is shown.

 
Part Number
NEBM-M16G8-E-2.5-Q7-LE8
NEBM-M16G8-E-2.5-Q9-LE8
NEBM-M16G8-E-5-Q7-LE8
NEBM-M16G8-E-5-Q9-LE8
NEBM-M16G8-E-7.5-Q7-LE8
NEBM-M16G8-E-7.5-Q9-LE8
NEBM-M16G8-E-10-Q7-LE8
NEBM-M16G8-E-10-Q9-LE8
NEBM-M16G8-E-15-Q7-LE8
NEBM-M16G8-E-15-Q9-LE8
NEBM-M23G8-E-5-Q9N-LE8
NEBM-M23G8-E-10-Q9N-LE8
NEBM-M23G8-E-15-Q9N-LE8
NEBM-M23G15-EH-2.5-Q7N-R3LEG14
NEBM-M23G15-EH-5-Q7N-R3LEG14
NEBM-M23G15-EH-7.5-Q7N-R3LEG14
NEBM-M23G15-EH-10-Q7N-R3LEG14
NEBM-M23G15-EH-15-Q7N-R3LEG14
NEBM-M23G15-EH-20-Q7N-R3LEG14
NEBM-S1G9-E-1.5-Q5-LE6
NEBM-S1G9-E-2.5-Q5-LE6
NEBM-S1G9-E-5-Q5-LE6
NEBM-S1G9-E-10-Q5-LE6
NEBM-S1G15-E-1.5-Q7-LE6
NEBM-S1G15-E-5-Q7-LE6
NEBM-S1G15-E-7-Q7-LE6
NEBM-S1G15-E-10-Q7-LE6
NEBM-S1W9-E-1.5-Q5-LE6
NEBM-S1W9-E-2.5-Q5-LE6
NEBM-S1W9-E-5-Q5-LE6
NEBM-S1W9-E-7-Q5-LE6
NEBM-S1W9-E-10-Q5-LE6
NEBM-S1W15-E-1.5-Q7-LE6
NEBM-S1W15-E-2.5-Q7-LE6
NEBM-S1W15-E-5-Q7-LE6
NEBM-S1W15-E-7-Q7-LE6
NEBM-S1W15-E-10-Q7-LE6
NEBM-SM12G8-E-1.5-Q5-LE6
NEBM-SM12G8-E-2.5-Q5-LE6
NEBM-SM12G8-E-5-Q5-LE6
NEBM-SM12G8-E-7-Q5-LE6
NEBM-SM12G8-E-10-Q5-LE6
NEBM-T1G8-E-5-Q7N-LE8
NEBM-T1G8-E-10-Q7N-LE8
Part NumberMinimum order quantityVolume DiscountDays to ShipMaterial of cable sheath Cable length
(m)
Cable diameter
(mm)
Bending radius, flexible cable installation
(mm)
Nominal conductor cross section
(mm²)
Wire ends Colour Degree of protection DC operating voltage range
(V)
AC operating voltage range
(V)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Corrosion resistance class (CRC) Manufacturer part # Weight
(g)
1 Piece(s) 25 Day(s) TPE-U(PUR)2.511≥ 1100.75, 0.25Cable end sleeveOrangeIP650-6000-600-50900 - No corrosion stress8004662-
1 Piece(s) 25 Day(s) TPE-U(PUR)2.512.8≥ 1281.5, 0.5Cable end sleeveOrangeIP650-6000-600-50900 - No corrosion stress8004660-
1 Piece(s) 15 Day(s) TPE-U(PUR)511≥ 1100.25, 0.75Cable end sleeveOrangeIP650-6000-600-50900 - No corrosion stress8003770-
1 Piece(s) 15 Day(s) TPE-U(PUR)512.8≥ 1280.5, 1.5Cable end sleeveOrangeIP650-6000-600-50900 - No corrosion stress8003766-
1 Piece(s) 25 Day(s) TPE-U(PUR)7.511≥ 1100.75, 0.25Cable end sleeveOrangeIP650-6000-600-50900 - No corrosion stress8004663-
1 Piece(s) 25 Day(s) TPE-U(PUR)7.512.8≥ 1280.5, 1.5Cable end sleeveOrangeIP650-6000-600-50900 - No corrosion stress8004661-
1 Piece(s) 25 Day(s) TPE-U(PUR)1011≥ 1100.25, 0.75Cable end sleeveOrangeIP650-6000-600-50900 - No corrosion stress8003771-
1 Piece(s) 25 Day(s) TPE-U(PUR)1012.8≥ 1281.5, 0.5Cable end sleeveOrangeIP650-6000-600-50900 - No corrosion stress8003767-
1 Piece(s) 25 Day(s) TPE-U(PUR)1511≥ 1100.25, 0.75Cable end sleeveOrangeIP650-6000-600-50900 - No corrosion stress8003772-
1 Piece(s) 25 Day(s) TPE-U(PUR)1512.8≥ 1281.5, 0.5Cable end sleeveOrangeIP650-6000-600-50900 - No corrosion stress8003768-
1 Piece(s) 15 Day(s) TPE-U(PUR)512≥ 1200.5, 1.5Cable end sleeveOrangeIP650-6300-630-5090-550310-
1 Piece(s) 25 Day(s) TPE-U(PUR)1012≥ 1200.5, 1.5Cable end sleeveOrangeIP650-6300-630-5090-550311-
1 Piece(s) 25 Day(s) TPE-U(PUR)1512≥ 1200.5, 1.5Cable end sleeveOrangeIP650-6300-630-5090-550312-
1 Piece(s) 25 Day(s) TPE-U(PUR)2.512≥ 900.75, 0.24, 0.15Cable end sleeveGrayIP670-8500-630-40901 - Low corrosion stress5251374875
1 Piece(s) 25 Day(s) TPE-U(PUR)512≥ 900.24, 0.15, 0.75Cable end sleeveGrayIP670-8500-630-40901 - Low corrosion stress52513751750
1 Piece(s) 25 Day(s) TPE-U(PUR)7.512≥ 900.75, 0.24, 0.15Cable end sleeveGrayIP670-8500-630-40901 - Low corrosion stress52513762625
1 Piece(s) 25 Day(s) TPE-U(PUR)1012≥ 900.24, 0.15, 0.75Cable end sleeveGrayIP670-8500-630-40901 - Low corrosion stress52513773500
1 Piece(s) 25 Day(s) TPE-U(PUR)1512≥ 900.75, 0.24, 0.15Cable end sleeveGrayIP670-8500-630-40901 - Low corrosion stress52513785250
1 Piece(s) 25 Day(s) TPE-U(PUR)2012≥ 900.24, 0.15, 0.75Cable end sleeveGrayIP670-8500-630-40901 - Low corrosion stress52513797000
1 Piece(s) 25 Day(s) TPE-U(PUR)1.56.2≥ 620.34Cable end sleeveGrayIP650-72--40800 - No corrosion stress1450368-
1 Piece(s) 25 Day(s) TPE-U(PUR)2.56.2≥ 620.34Cable end sleeveGrayIP650-72--40800 - No corrosion stress1450369-
1 Piece(s) 25 Day(s) TPE-U(PUR)56.2≥ 620.34Cable end sleeveGrayIP650-72--40800 - No corrosion stress1450370-
1 Piece(s) 25 Day(s) TPE-U(PUR)106.2≥ 620.34Cable end sleeveGrayIP650-72--40800 - No corrosion stress1450372-
1 Piece(s) 25 Day(s) TPE-U(PUR)1.58≥ 800.75Cable end sleeveGrayIP650-72--40800 - No corrosion stress1450834-
1 Piece(s) 25 Day(s) TPE-U(PUR)58≥ 800.75Cable end sleeveGrayIP650-72--40800 - No corrosion stress1450836-
1 Piece(s) 25 Day(s) TPE-U(PUR)78≥ 800.75Cable end sleeveGrayIP650-72--40800 - No corrosion stress1450837-
1 Piece(s) 25 Day(s) TPE-U(PUR)108≥ 800.75Cable end sleeveGrayIP650-72--40800 - No corrosion stress1450838-
1 Piece(s) 25 Day(s) TPE-U(PUR)1.56.2≥ 620.34Cable end sleeveGrayIP650-72--4080-1450736-
1 Piece(s) 15 Day(s) TPE-U(PUR)2.56.2≥ 620.34Cable end sleeveGrayIP650-72--4080-1450737-
1 Piece(s) 15 Day(s) TPE-U(PUR)56.2≥ 620.34Cable end sleeveGrayIP650-72--4080-1450738-
1 Piece(s) 25 Day(s) TPE-U(PUR)76.2≥ 620.34Cable end sleeveGrayIP650-72--4080-1450739-
1 Piece(s) 25 Day(s) TPE-U(PUR)106.2≥ 620.34Cable end sleeveGrayIP650-72--4080-1450740-
1 Piece(s) 25 Day(s) TPE-U(PUR)1.58≥ 800.75Cable end sleeveGrayIP650-72--40800 - No corrosion stress1450943-
1 Piece(s) 25 Day(s) TPE-U(PUR)2.58≥ 800.75Cable end sleeveGrayIP650-72--40800 - No corrosion stress1450944-
1 Piece(s) 15 Day(s) TPE-U(PUR)58≥ 800.75Cable end sleeveGrayIP650-72--40800 - No corrosion stress1450945-
1 Piece(s) 25 Day(s) TPE-U(PUR)78≥ 800.75Cable end sleeveGrayIP650-72--40800 - No corrosion stress1450946-
1 Piece(s) 25 Day(s) TPE-U(PUR)108≥ 800.75Cable end sleeveGrayIP650-72--40800 - No corrosion stress1450947-
1 Piece(s) 25 Day(s) TPE-U(PUR)1.56.2≥ 620.34Cable end sleeveGrayIP650-72--4080-1449600-
1 Piece(s) 25 Day(s) TPE-U(PUR)2.56.2≥ 620.34Cable end sleeveGrayIP650-72--4080-1449601-
1 Piece(s) 15 Day(s) TPE-U(PUR)56.2≥ 620.34Cable end sleeveGrayIP650-72--4080-1449602-
1 Piece(s) 25 Day(s) TPE-U(PUR)76.2≥ 620.34Cable end sleeveGrayIP650-72--4080-1449603-
1 Piece(s) 25 Day(s) TPE-U(PUR)106.2≥ 620.34Cable end sleeveGrayIP650-72--4080-1449604-
1 Piece(s) 25 Day(s) -------------550306-
1 Piece(s) 25 Day(s) -------------550307-

Loading...

  1. 1

Basic Information

Type Cable Type

Tech Support