(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Conforms to standard | Code -K-, code -E- | EN 61076-2-104 | ||
---|---|---|---|---|
EN 61076-2-101 | ||||
Wire colours and connection numbers to EN 60947-5-2 | ||||
Code -R- | Wire colours and connection numbers to EN 60947-5-2 | |||
Based on standard | Code -R- | EN 61076-2-104 | ||
Cable designation | With 2x inscription label holders | |||
Degree of protection | IP65, IP68, IP69K | |||
Note on degree of protection | In assembled state | |||
Cable characteristic | Code -K- | Standard | ||
Code -E- | Suitable for energy chains | |||
Code -R- | Suitable for robot applications | |||
Cable testing conditions | Bending strength: to Festo standard | |||
Test conditions on request | ||||
Cable characteristic | Standard | Energy chain: 5 million cycles, bending radius 75 mm | ||
Suitable for energy chains | Energy chain: 5 million cycles, bending radius 28 mm | |||
Suitable for robot applications | Energy chain: 5 million cycles, bending radius 28 mm | |||
Torsional resistance more than 300000 cycles, ±270°/0.1 m | ||||
Cable diameter | Without switching status indication | [mm] | 4.5 | |
With switching status indication | [mm] | 3.4 | ||
Cable diameter tolerance | [mm] | ±0.1 | ||
Cable composition | Without switching status indication | [mm2] | 3x 0.25 | 4x 0.25 |
With switching status indication | [mm2] | 2x 0.25 | ||
Conductor nominal cross section | [mm2] | 0.25 |
Conforms to standard | EN 61076-2-101 | ||||||
---|---|---|---|---|---|---|---|
EN 61076-2-104 | |||||||
Wire colours and connection numbers to EN 60947-5-2 | |||||||
Cable designation | - | With 2x inscription label holders | |||||
NEBU-M12G5-c-Q8N-M12G5 | Without inscription label holder | ||||||
NEBU-M12G5-K-1-N-M12G3 | Without inscription label holder | ||||||
Degree of protection | IP65, IP68, IP69K | ||||||
Note on degree of protection | In assembled state | ||||||
Cable characteristic | Code -K- | Standard | |||||
Code -E- | Suitable for energy chains | ||||||
Code -R- | Suitable for robot applications | ||||||
Cable testing conditions | Bending strength: to Festo standard | ||||||
Test conditions on request | |||||||
Cable characteristic | Standard | Energy chain: 5 million cycles, bending radius 75 mm | |||||
Suitable for energy chains | Energy chain: 5 million cycles, bending radius 28 mm | ||||||
Code -Q8N- | Energy chain: 5 million cycles, bending radius 75 mm | ||||||
Suitable for robot applications | Energy chain: 5 million cycles, bending radius 28 mm | ||||||
Torsional resistance more than 300000 cycles, ±270°/0.1 m | |||||||
Cable diameter [mm] | 4.5 | ||||||
Code -Q8N- | [mm] | 7 | |||||
Cable diameter tolerance | [mm] | ±0.1 | |||||
Cable composition [mm2] | - | 2x 0.25 | 3x 0.25 | 4x 0.25 | 5x 0.25 | ||
Code -Q8N- | [mm2] | 5x 1 | - | - | - | - | |
Conductor nominal cross section [mm2] | - | 0.25 | 0.25 | 0.25 | 0.25 | ||
Code -Q8N- | [mm2] | 1 | - | - | - | - |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Max. Ambient temperature (°C) | Cable length (m) | Cable diameter (mm) | Cable design (mm²) | Nominal conductor cross section (mm²) | Electrical connection 1, cable outlet | Electrical connection 1, number of pins/wires | Electrical connection 1, occupied pins/wires | Electrical connection 2, connection type | Electrical connection 2, cable outlet | Electrical connection 2, type of mounting | Electrical connection 2, number of pins/wires | Electrical connection 2, occupied pins/wires | Current rating at 40°C (A) | Surge resistance (kV) | DC operating voltage range (V) | Operating voltage range AC (V) | Manufacturer part number | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 15 Day(s) | 70 | 0.5 | 4.5 | 3 x 0.25 | 0.25 | Straight | 3 | 3 | Plug | Straight | Screw-type lock | 3 | 3 | 3 | 1.5 | 0-60 | 0-60 | 541346 | 22 | ||
1 Piece(s) | 15 Day(s) | 70 | 1 | 4.5 | 3 x 0.25 | 0.25 | Straight | 3 | 3 | Plug | Straight | Screw-type lock | 3 | 3 | 3 | 1.5 | 0-60 | 0-60 | 541347 | 33 | ||
1 Piece(s) | 4 Day(s) | 70 | 2.5 | 4.5 | 3 x 0.25 | 0.25 | Straight | 3 | 3 | Cable | - | - | 3 | 3 | 3 | 1.5 | 0-60 | 0-60 | 541333 | 64 | ||
1 Piece(s) | 15 Day(s) | 70 | 2.5 | 4.5 | 3 x 0.25 | 0.25 | Straight | 3 | 3 | Plug | Straight | Screw-type lock | 3 | 3 | 3 | 1.5 | 0-60 | 0-60 | 541348 | 69 | ||
1 Piece(s) | 4 Day(s) | 70 | 5 | 4.5 | 3 x 0.25 | 0.25 | Straight | 3 | 3 | Cable | - | - | 3 | 3 | 3 | 1.5 | 0-60 | 0-60 | 541334 | 123 | ||
1 Piece(s) | 15 Day(s) | 70 | 5 | 4.5 | 3 x 0.25 | 0.25 | Straight | 3 | 3 | Plug | Straight | Screw-type lock | 3 | 3 | 3 | 1.5 | 0-60 | 0-60 | 541349 | 128 | ||
1 Piece(s) | 15 Day(s) | 70 | 10 | 4.5 | 3 x 0.25 | 0.25 | Straight | 3 | 3 | Cable | - | - | 3 | 3 | 3 | 1.5 | 0-60 | 0-60 | 541332 | 242 | ||
1 Piece(s) | 20 Day(s) | 80 | 2 | 4.5 | 4 x 0.25 | 0.25 | Straight | 4 | 4 | Plug | Straight | Screw-type lock | 4 | 4 | 3 | 0.8 | 0-30 | 0-30 | 556946 | 63 | ||
1 Piece(s) | 4 Day(s) | 70 | 2.5 | 4.5 | 3 x 0.25 | 0.25 | Angled | 3 | 3 | Cable | - | - | 3 | 3 | 3 | 1.5 | 0-60 | 0-60 | 541338 | 64 | ||
1 Piece(s) | 4 Day(s) | 70 | 5 | 4.5 | 3 x 0.25 | 0.25 | Angled | 3 | 3 | Cable | - | - | 3 | 3 | 3 | 1.5 | 0-60 | 0-60 | 541341 | 123 | ||
1 Piece(s) | 15 Day(s) | 70 | 10 | 4.5 | 3 x 0.25 | 0.25 | Angled | 3 | 3 | Cable | - | - | 3 | 3 | 3 | 1.5 | 0-60 | 0-60 | 541335 | 242 | ||
1 Piece(s) | 25 Day(s) | 70 | 5 | 3.8 | 3 x 0.25 | 0.25 | Angled | 3 | 3 | Cable | - | - | 3 | 3 | 3 | 0.8 | 10-30 | - | 541339 | 123 | ||
1 Piece(s) | 15 Day(s) | 70 | 2.5 | 3.8 | 3 x 0.25 | 0.25 | Angled | 3 | 3 | Cable | - | - | 3 | 3 | 3 | 0.8 | 10-30 | - | 541337 | 64 | ||
1 Piece(s) | 25 Day(s) | 70 | 5 | 4.5 | 3 x 0.25 | 0.25 | Angled | 3 | 3 | Cable | - | - | 3 | 3 | 3 | 0.8 | 10-30 | - | 541340 | 123 | ||
1 Piece(s) | 25 Day(s) | 80 | 5 | 7 | 5 x 1 | 1 | Straight | 5 | 5 | Plug | Straight | Screw-type lock | 5 | 5 | 4 | 1.5 | 0-60 | 0-60 | 574321 | 158 | ||
1 Piece(s) | 25 Day(s) | 80 | 10 | 7 | 5 x 1 | 1 | Straight | 5 | 5 | Plug | Straight | Screw-type lock | 5 | 5 | 4 | 1.5 | 0-60 | 0-60 | 574323 | 295 | ||
1 Piece(s) | 15 Day(s) | 70 | 2.5 | 4.5 | 3 x 0.25 | 0.25 | Straight | 5 | 3 | Cable | - | - | 3 | 3 | 4 | 2.5 | 0-250 | 0-250 | 541363 | 69 | ||
1 Piece(s) | 4 Day(s) | 70 | 2.5 | 4.5 | 4 x 0.25 | 0.25 | Straight | 5 | 4 | Cable | - | - | 4 | 4 | 4 | 2.5 | 0-250 | 0-250 | 550326 | 77 | ||
1 Piece(s) | 15 Day(s) | 70 | 5 | 4.5 | 3 x 0.25 | 0.25 | Straight | 5 | 3 | Cable | - | - | 3 | 3 | 4 | 2.5 | 0-250 | 0-250 | 541364 | 128 | ||
1 Piece(s) | 15 Day(s) | 70 | 5 | 4.5 | 4 x 0.25 | 0.25 | Straight | 5 | 4 | Cable | - | - | 4 | 4 | 4 | 2.5 | 0-250 | 0-250 | 541328 | 143 |
Loading...
Housing material | TPE-U(PUR) | Material of cable sheath | TPE-U(PUR) | Insulating sheath material | PP |
---|---|---|---|---|---|
Min. Ambient temperature(°C) | -25 | Cable diameter tolerance(mm) | ± 0.1 | Electrical connection 1, connection type | Socket |
Electrical connection 1, type of mounting | Screw-type lock | Degree of protection | IP69K, IP65, IP68 | Contamination level | 3 |
Color cable sheath | Gray | Housing colour | Black | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy