(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ATEX Directive, Rotary Actuator, Free Mount Type, 55-CRBU2 Series

ATEX Directive, Rotary Actuator, Free Mount Type, 55-CRBU2 Series

[What is the ATEX directive?]
Since July 1, 2003, it has been mandatory within the EU to comply with the ATEX Directive for equipment used in potentially explosive atmospheres.
■CE mark and ATEX
The ATEX Directive is now part of the CE mark, which incorporates the conventional European explosion-proof standard.
■Purpose of ATEX Directive
The main purposes of ATEX are:
・ Prevention of static charge
・ Ignition prevention of sparks caused by friction, impact, and wear
・ Ignition prevention due to temperature rise due to the same as above
・ The responsibility lies with the manufacturer
・ Certification by zone/category
■Zone / category division
In ATEX, the objects to be applied are classified into categories according to the category of dangerous places (zone).
・ Zone 0: Category 1
Probability of explosive atmosphere (Zone): Continuous or long time > 1,000 hours/year
・ Zone 1: Category 2
Probability of explosive atmosphere (Zone): Occasionally 10 to 1,000 hours/year
・ Zone 2: Category 3
Probability of explosive atmosphere (Zone): Less likely, short time < 10 hours/year

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

55-CRBU2W30-90SZ

 
Part Number
55-CRBU2W30-90SZ
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Type Rotary Actuator Both Sides Shaft Outputs Main Body Shape Round Shape Block Mount Oscillation Angle A 90°
Torque(N・m) 3 ~ Less than 6 Operation Method Single Vane Environment, Applications Standard
Rigidity, Accuracy Standard Valves N/A Allowable Kinetic Energy(J) 0.01 to Less Than 0.1
Allowable Kinetic Energy(J) 0.02 Format Free mount type Size 30
Connection port location Body side surface Shaft pattern Double shaft single chamfer

Please check the type/dimensions/specifications of the part 55-CRBU2W30-90SZ in the ATEX Directive, Rotary Actuator, Free Mount Type, 55-CRBU2 Series series.

Tech Support