(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rotary Drive Type Air Chuck, 2-Jaw Type, Clean and Low Dust Generation 11-/22-MHR2 Series (Part Numbers)

Rotary Drive Type Air Chuck, 2-Jaw Type, Clean and Low Dust Generation 11-/22-MHR2 Series

[11-Series Clean Series]
・ This product can be used in a clean environment
・ Prevents dust generation in the cleanroom

[22-Series, Copper-Free / Fluorine-Free / Silicone-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials
・ The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series)

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

11-MDHR2-20E-M9BLS

Part Number
11-MDHR2-20E-M9BLS
Part NumberMinimum order quantityVolume DiscountDays to ShipDimensions when open
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Environment, Applications Operating Pressure Range
(MPa)
Auto switch Number of switches Lead wire length Specifications Connection port location Type Nominal
1 Piece(s) 15 Day(s) --33Available in Cleanroom Environment0.15~0.6M9B1 pc.3 mWith MagnetAxial sideClean Series (Vacuum type)20

Loading...

  1. 1

Basic Information

Type Main body Gripping Methods Pinch, Chuck Type / Open, Chuck Type Number of Fingers 2 pcs.
Main Body Shape Cylindrical Shape Operation Method Double Acting Type Additional Functions High Accuracy
Stroke Adjustment Mechanism Not Provided

Please check the type/dimensions/specifications of the part 11-MDHR2-20E-M9BLS in the Rotary Drive Type Air Chuck, 2-Jaw Type, Clean and Low Dust Generation 11-/22-MHR2 Series series.

Products like this...

Part Number
11-MDHR2-15R-M9BVL
11-MDHR2-15R-M9BWL
11-MDHR2-15R-M9NWL
11-MDHR2-20R-M9BW
11-MDHR2-20R-M9BWV
11-MDHR2-30E-M9N
Part NumberMinimum order quantityVolume DiscountDays to ShipDimensions when open
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Environment, Applications Operating Pressure Range
(MPa)
Auto switch Number of switches Lead wire length Specifications Connection port location Type Nominal
1 Piece(s) 15 Day(s) -2524Available in Cleanroom Environment0.15~0.6M9BV2 pcs.3 mWith MagnetDirection from body side faceClean Series (Vacuum type)15
1 Piece(s) 15 Day(s) -2524Available in Cleanroom Environment0.15~0.6M9BW2 pcs.3 mWith MagnetDirection from body side faceClean Series (Vacuum type)15
1 Piece(s) 15 Day(s) -2524Available in Cleanroom Environment0.15~0.6M9NW2 pcs.3 mWith MagnetDirection from body side faceClean Series (Vacuum type)15
1 Piece(s) 15 Day(s) --33Available in Cleanroom Environment0.15~0.6M9BW2 pcs.-With MagnetDirection from body side faceClean Series (Vacuum type)20
1 Piece(s) 15 Day(s) --33Available in Cleanroom Environment0.15~0.6M9BWV2 pcs.-With MagnetDirection from body side faceClean Series (Vacuum type)20
1 Piece(s) 15 Day(s) 3759-Available in Cleanroom Environment0.15~0.6M9N2 pcs.-With MagnetAxial sideClean Series (Vacuum type)30

Tech Support