(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Hose Reel

Air Hose Reel

• High quality impact resistant
• PU Hose material
• Strong handle swivel bracket

PDF

Part Number

Configured Part Number is shown.

AT-AH1625

 
Part Number
AT-AH1625
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Reel Body Only Size(m) 6 Weight(g) 20,000
Qty / Box 1 / 5

Please check the type/dimensions/specifications of the part AT-AH1625 in the Air Hose Reel series.

Tech Support