(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Module Connector, MS4 Series

Part Number

Configured Part Number is shown.

MS4-6-AMV

 
Part Number
MS4-6-AMV
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 25 Day(s)

Loading...

  1. 1

Basic Information

Housing material Die-cast aluminum Material of sub-base Die-cast aluminum Min. Temperature of medium(°C) -10
Max. Temperature of medium(°C) 60 Corrosion resistance class (CRC) 2 - Moderate corrosion stress Manufacturer part # 543489
Weight(g) 77

Please check the type/dimensions/specifications of the part MS4-6-AMV in the Module Connector, MS4 Series series.

Tech Support