(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Lift Assist Hinge

Part Number

Configured Part Number is shown.

 
Part Number
HGPA20015
HGPA20115
HGPA20120
HGPA23015
HGPA23020
HGPA23115
HGPA23120
HGPA23125
Part NumberMinimum order quantityVolume DiscountDays to ShipLength
(mm)
Width
(mm)
Torque
(N·m)
Thickness
(mm)
Material Trusco Code
1 Piece(s) 12 Day(s) 20115015±10%42Base: Stainless Steel (SUS430) / Resin Cover: PBT Resin486-0942
1 Piece(s) 12 Day(s) 20115015±10%42Base: Stainless Steel (SUS430) / Resin Cover: PBT Resin836-3186
1 Piece(s) 12 Day(s) 20115020±10%42Base: Stainless Steel (SUS430) / Resin Cover: PBT Resin836-3187
1 Piece(s) 8 Day(s) 23115215±10%43.5Base: Stainless Steel (SUS430) / Cover: Polypropylene (PP)836-3189
1 Piece(s) 8 Day(s) 23115220±10%43.5Base: Stainless Steel (SUS430) / Cover: Polypropylene (PP)836-3190
1 Piece(s) 12 Day(s) 23115215±10%43.5Base: Stainless Steel (SUS430) / Cover: Polypropylene (PP)836-3192
1 Piece(s) 12 Day(s) 23115220±10%43.5Base: Stainless Steel (SUS430) / Cover: Polypropylene (PP)836-3193
1 Piece(s) 12 Day(s) 23115225±10%43.5Base: Stainless Steel (SUS430) / Cover: Polypropylene (PP)836-3194

Loading...

  1. 1

Tech Support