(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Valve Breather Plugs

Part Number

Configured Part Number is shown.

Part Number
VL12H
VL12L
VL14H
VL14L
VL34H
VL34L
VL38H
VL38L
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter Diameter D
(φ)
Trusco code Thickness
(mm)
Screw Dimension Screw Length
(mm)
1 Piece(s) 12 Day(s) 31360-583330G1/210
1 Piece(s) 12 Day(s) 31360-584130G1/210
1 Piece(s) 12 Day(s) 31360-585030G1/410
1 Piece(s) 12 Day(s) 31360-586830G1/410
1 Piece(s) 12 Day(s) 42360-589237G3/411.5
1 Piece(s) 12 Day(s) 42360-590637G3/411.5
1 Piece(s) 12 Day(s) 31360-591430G3/810
1 Piece(s) 12 Day(s) 31360-592230G3/810

Loading...

  1. 1

Basic Information

Type Threaded type Heat Resistant Temperature(℃) 120 Material Cap: Polyamide (PA) / Packing: Nitrile Rubber (NBR)

Tech Support