(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Spiral Tube

Part Number

Configured Part Number is shown.

Part Number
TS2.6
TS2.6W
TS4W
TS6W
TS8W
TS9W
TS10W
TS12
TS12W
TS15W
TS20W
TS25W
Part NumberMinimum order quantityVolume DiscountDays to ShipInternal Diameter
(mm)
Outer Diameter
(mm)
Thickness
(mm)
Length Color Trusco Code
1 Piece(s) 1 Day(s) 2.640.7100 mMilky white433-7824
1 Piece(s) 1 Day(s) 2.640.7100 mBlack433-7832
1 Piece(s) 1 Day(s) 45.60.8100 mBlack433-7891
1 Piece(s) 1 Day(s) 5.67.20.8100 mBlack433-7913
1 Piece(s) 1 Day(s) 7.18.70.850 mBlack433-7930
1 Piece(s) 1 Day(s) 89.60.850 mBlack433-7956
1 Piece(s) 1 Day(s) 9.4121.350 mBlack433-7778
1 Piece(s) 1 Day(s) 11.313.91.350 mMilky white433-7786
1 Piece(s) 1 Day(s) 11.313.91.350 mBlack433-7794
1 Piece(s) 1 Day(s) 13.916.51.350 mBlack433-7816
1 Piece(s) 1 Day(s) 18.6221.725 mBlack433-7859
1 Piece(s) 1 Day(s) 22.926.31.720 mBlack433-7875

Loading...

  1. 1

Tech Support