(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pt Elbow(Nickel-Plated)

Part Number

Configured Part Number is shown.

 
Part Number
PL1F1MN
PL1F2MN
PL2F2MN
PL2F3MN
PL3F3MN
PL3F4MN
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread Screw Nominal at the Smaller Dia. Section Trusco code
1 Piece(s) 12 Day(s) 1/81/8808-3967
1 Piece(s) 12 Day(s) 1/81/4808-3968
1 Piece(s) 12 Day(s) 1/41/4808-3969
1 Piece(s) 12 Day(s) 1/43/8808-3970
1 Piece(s) 12 Day(s) 3/83/8808-3971
1 Piece(s) 12 Day(s) 3/81/2808-3972

Loading...

  1. 1

Basic Information

Material Brass Screw Types Rc Screw Type at the Smaller Dia. Section R
Working Pressure(MPa) 1.5

Tech Support