(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pt Tees(Nickel-Plated)【1-50 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
PT1F1MN
PT1F2MN
PT2F2MN
PT2F3MN
PT3F3MN
PT3F4MN
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread Screw Nominal at the Smaller Dia. Section Trusco code
1 Piece(s) 12 Day(s) 1/81/8808-3979

50 Pieces Per Package

1 Pack(s) 12 Day(s) 1/81/4808-3980
1 Piece(s) 12 Day(s) 1/41/4808-3977
1 Piece(s) 12 Day(s) 1/43/8808-3978
1 Piece(s) 12 Day(s) 3/83/8808-3981
1 Piece(s) 12 Day(s) 3/81/2808-3982

Loading...

  1. 1

Basic Information

Material Brass Screw Types Rc Screw Type at the Smaller Dia. Section R
Working Pressure(MPa) 1.5

Tech Support