(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

JOPLA PE SERIES Socket

Part Number

Configured Part Number is shown.

Part Number
TSV2E
TSV3E
TSV4E
TTV2E
TTV3E
TTV4E
Part NumberMinimum order quantityVolume DiscountDays to ShipJoint Type Mounted hose size of the mating side
(Inner Diameter φmm)
Mating Female Thread Size Trusco code
1 Piece(s) 12 Day(s) Male Threads Type-Rc(PT)1/4836-9115
1 Piece(s) 12 Day(s) Male Threads Type-Rc(PT)3/8836-9116
1 Piece(s) 12 Day(s) Male Threads Type-Rc(PT)1/8836-9117
1 Piece(s) 12 Day(s) Hose Barb Type7-836-9112
1 Piece(s) 12 Day(s) Hose Barb Type10-836-9113
1 Piece(s) 12 Day(s) Hose Barb Type13-836-9114

Loading...

  1. 1

Basic Information

Male/Female Socket Operating Temperature Range(°C) 0::50 Normal Operating Pressure(MPa) ::0.5

Tech Support