(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Duster Gun (plug type), Air Volume Nozzle Type (Part Numbers)

Part Number

Configured Part Number is shown.

E80MJBP

Part Number
E80MJBP
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 1 Length(mm) 165 Nozzle Mounting Port G1/8
Air Mounting Port G1/4 Nozzle Opening Diameter(mm) 16 Trusco Code 855-2114
Feature With trigger fall prevention pin

Please check the type/dimensions/specifications of the part E80MJBP in the Air Duster Gun (plug type), Air Volume Nozzle Type series.

Tech Support