(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Tube Fitting Double Twin Banjo

Part Number

Configured Part Number is shown.

PAW601

 
Part Number
PAW601
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Nominal of Thread 1 Trusco Code
1 Piece(s) 12 Day(s) 6 / 6 x 6 x 6 x 61/8809-5325

Loading...

  1. 1

Basic Information

Body Material Brass Seal Material NBR Connection Screw Type 1 R

Please check the type/dimensions/specifications of the part PAW601 in the Tube Fitting Double Twin Banjo series.

Products like this...

Part Number
PAW1203
PAW1204
PAW401
PAW602
PAW603
PAW801
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Nominal of Thread 1 Trusco Code
1 Piece(s) Quote 12 / 12 x 12 x 12 x 123/8809-5320
1 Piece(s) 12 Day(s) 12 / 12 x 12 x 12 x 121/2809-5321
1 Piece(s) 12 Day(s) 4 x 4 x 4 x 4 / 41/8809-5322
1 Piece(s) 12 Day(s) 61/4809-5326
1 Piece(s) 12 Day(s) 63/8809-5327
1 Piece(s) 8 Day(s) 81/8809-5328

Tech Support