(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Speed Controller WNSE

Part Number

Configured Part Number is shown.

WNSE1002O

Part Number
WNSE1002O
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Type Speed Controller Operating Temp. Range(°C) 0::60 Connection Port Diameter R1/4
Working Pressure(MPa) 0.9 Working Fluid Air Compatible Tube Outer Diameter D(mm) 10
Type Meter-out type Trusco Code 362-2177 Material Main body: Polybutylene Terephthalate (PBT)

Please check the type/dimensions/specifications of the part WNSE1002O in the Speed Controller WNSE series.

Tech Support