(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Speed Controller Corrosion Resistant SUS303 Corresponding Elbow

Part Number

Configured Part Number is shown.

 
Part Number
SJSC601A
SJSC602A
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Port Diameter Working Vacuum Pressure
(kPa)
Trusco Code
1 Piece(s) 1 Day(s) R1/8-378-3006
1 Piece(s) 1 Day(s) R1/4100378-3014

Loading...

  1. 1

Basic Information

Operating Temp. Range(°C) 0::60 Seal Rubber Material HNBR Compatible Tube Outer Diameter D(mm) 6
Material (Metal Parts) Special stainless steel (corrosion resistance is equivalent to SUS303) Material (Resin Parts) Polybutylene terephthalate (PBT) Working Fluid Air
Working Pressure(MPa) 0.1 to 0.9 Type Meter-out type Reverse Check Valve Operating Pressure(MPa) 0.005

Tech Support