(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Throttle Valve Elbow (Part Numbers)

Part Number

Configured Part Number is shown.

JNC4M5

 
Part Number
JNC4M5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Operating Temp. Range(°C) 0::60 Seal Rubber Material Nitrile rubber (NBR) Connection Port Diameter M5 x 0.8
Compatible Tube Outer Diameter D(mm) 4 Material (Metal Parts) Brass + electroless nickel plating Material (Resin Parts) Polybutylene terephthalate (PBT)
Working Fluid Air Working Pressure(MPa) 0.9 Trusco Code 378-1038

Please check the type/dimensions/specifications of the part JNC4M5 in the Throttle Valve Elbow series.

Tech Support