(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Speed Controller SC2

Part Number

Configured Part Number is shown.

Part Number
SC2501P
SC2502P
SC2503P
SC2504P
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Port Diameter Trusco Code
1 Piece(s) 12 Day(s) Rc1/8836-8024
1 Piece(s) 12 Day(s) Rc1/4836-8025
1 Piece(s) 12 Day(s) Rc3/8836-8026
1 Piece(s) 12 Day(s) Rc1/2836-8027

Loading...

  1. 1

Basic Information

Operating Temp. Range(°C) 5::60 Operating Pressure Range(MPa) 0.05::1 Working Fluid Air

Tech Support