(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Check Valve Union Straight (CVU88)

Part Number

Configured Part Number is shown.

CVU88

 
Part Number
CVU88
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Tube Dameter 2
(φ)
Trusco Code
1 Piece(s) 1 Day(s) 8 x 8442-6410

Loading...

  1. 1

Basic Information

Material Aluminum Seal Material NBR Working Vacuum Pressure(kPa) -100
Working Pressure(MPa) 0.9 Working Fluid Air Working Temperature(℃) 0 to 60

Please check the type/dimensions/specifications of the part CVU88 in the Check Valve Union Straight series.

Products like this...

Part Number
CVU1010
CVU1212
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Tube Dameter 2
(φ)
Trusco Code
1 Piece(s) 1 Day(s) 10 x 10442-6371
1 Piece(s) 1 Day(s) 12 x 12442-6380

Tech Support