(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

A-Check Check Valve Nipple Type (Stainless)

Part Number

Configured Part Number is shown.

Part Number
AT8011
AT8022
AT8033
AT8044
Part NumberMinimum order quantityVolume DiscountDays to ShipEffective Area
(mm2)
Fixed Throttle Diameter
(mm)
Connection Port Diameter Length between Opposite Sides of Hexagon
(mm)
Total Length
(mm)
Trusco Code
1 Piece(s) 12 Day(s) 5.33.0R1/82312796-2711
1 Piece(s) 12 Day(s) 8.23.5R1/42914796-2720
1 Piece(s) 12 Day(s) 12.45.0R3/83417796-2738
1 Piece(s) 12 Day(s) 26.08.0R1/24022796-2746

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air Max. Operating Pressure(MPa) 2 Cracking Pressure(MPa) 0.07
Working Temperature(°C) 0 to 100 Material (Main body) SUS316 Material (O-ring) Fluorine rubber

Tech Support