(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Heat-Resistant Eco Hose

Part Number

Configured Part Number is shown.

Part Number
TEH12
TEH15
TEH19
TEH25
TEH32
TEH38
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal I.D. d Outer Dia. D
(Ø)
Hose Material Minimum Bending Radius
(mm)
Operating Temperature Range
(°C)
Length
(m)
Trusco code
1 Piece(s) 8 Day(s) 1218Polyolefin Type Resin48-20~8060389-1496
1 Piece(s) 12 Day(s) 1522Polyolefin Type Resin60-20~8060389-1500
1 Piece(s) 12 Day(s) 1926Polyolefin Type Resin76-20~8050389-1518
1 Piece(s) 12 Day(s) 2533Polyolefin Type Resin100-20~8040389-1526
1 Piece(s) 12 Day(s) 3241Polyolefin Type Resin128-20~8040389-1534
1 Piece(s) Quote 1218PVC48-5~6050125-8778

Loading...

  1. 1

Basic Information

Color Clear

Tech Support