(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Super Tom FUSSO-easy Hose

Part Number

Configured Part Number is shown.

Part Number
FE9
FE12
FE15
FE19
FE25
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal I.D. d Outer Dia. D
(Ø)
Hose Material Minimum Bending Radius
(mm)
Operating Temperature Range
(°C)
Length
(m)
Color Trusco code
1 Piece(s) 12 Day(s) 3848Polyolefin Type Resin152-20~8040Clear418-6206
1 Piece(s) 8 Day(s) 1218Urethane60-20~6020Translucent389-1046
1 Piece(s) 12 Day(s) 1522Urethane75-20~6020Translucent389-1054
1 Piece(s) Quote 1926Urethane95-20~6020Translucent389-1062
1 Piece(s) 12 Day(s) 2533Urethane125-20~6020Translucent389-1071

Loading...

  1. 1

Tech Support