(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Flow Control Valve

Part Number

Configured Part Number is shown.

 
Part Number
JFCG023015
JFG0310516
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Diameter Max. Flow
(L/min)
Trusco Code
1 Piece(s) 35 Day(s) 1/40.03 to 30410-6725
1 Piece(s) 12 Day(s) 3/80.08 to 105410-6741

Loading...

  1. 1

Basic Information

Max. Operating Pressure Mpa{kgf/cm2} 21 MPa Mounting Type Gasket

Tech Support