(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hi-Cupla, Steel (Chrome Plating), PF Type

Part Number

Configured Part Number is shown.

Part Number
20PFF
40PF
Part NumberMinimum order quantityVolume DiscountDays to ShipTypes of connection screw Nominal of Thread Trusco code Weight
(g)
1 Piece(s) 1 Day(s) G1/4113-247423
1 Piece(s) 1 Day(s) R1/2113-226169

Loading...

  1. 1

Basic Information

Plug (Male) / Socket (Female) Plug (Male) Body Material Steel Applicable Fluids Air
Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) 0::1.5 Material Details Steel (chrome Plate)
Withstanding Pressure(MPa) 2

Tech Support