(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

HSP Cupla Socket (for Oil Pressure), HS Type (2HS)

Part Number

Configured Part Number is shown.

2HS

Part Number
2HS
Part NumberMinimum order quantityVolume DiscountDays to ShipOperating Pressure Range
(MPa)
Nominal of Thread Withstanding Pressure
(MPa)
Trusco code Weight
(g)
1 Piece(s) 1 Day(s) 0~20.61/431113-7735130

Loading...

  1. 1

Basic Information

Plug (Male) / Socket (Female) Socket (female) Body Material Special Steel Applicable Fluids Oil
Structure of Valve Double passages opening closing type Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::80
Types of connection screw R Material Details Special Steel (Nickel Plate)

Please check the type/dimensions/specifications of the part 2HS in the HSP Cupla Socket (for Oil Pressure), HS Type series.

Products like this...

Part Number
10HS
12HS
16HS
3HS
Part NumberMinimum order quantityVolume DiscountDays to ShipOperating Pressure Range
(MPa)
Nominal of Thread Withstanding Pressure
(MPa)
Trusco code Weight
(g)
1 Piece(s) 1 Day(s) 0~181 1/426.5113-78322590
1 Piece(s) 1 Day(s) 0~181 1/226.5113-78592510
1 Piece(s) Quote 0~14220.6113-78757280
1 Piece(s) Quote 0~20.63/831113-7751230

Tech Support