(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Quarter-Turn Clamp

Part Number

Configured Part Number is shown.

QCTH0525-10S

 
Part Number
QCTH0525-10S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Body Material Stainless(SUS303) Knob Material SCS13(equivalent to SUS304) Shaft Material Carbon steel S45C, Electroless nickel plating
Length L(mm) 15.5 Type Metal knob type Clamp Force(N) 60
Dimension D(mm) 5 Dimension D1(mm) 14 Dimension D2(mm) 25
Dimension D3(mm) 20 Dimension H(mm) 19 Dimension H1(mm) 6.5
Dimension Dp(mm) 21 Dimension M(mm) M2 x 0.4 Depth 3 Trusco Code 828-6207
Weight(g) 40

Please check the type/dimensions/specifications of the part QCTH0525-10S in the Quarter-Turn Clamp series.

Tech Support