(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Corrugated Face Door Sponge

Part Number

Configured Part Number is shown.

10179583

Part Number
10179583
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Color Black Length(mm) 2000 Depth(mm) 20
Height(mm) 20 Material Ethylene Propropylene Rubber(EPDM) Feature With double-sided tape
Weight(g) 86.3 Trusco Code 114-2634

Please check the type/dimensions/specifications of the part 10179583 in the Corrugated Face Door Sponge series.

Tech Support